DC electronic load module, 1U height, 60 V, 20 A, 100W

The Keysight N6791A is a 100W, 1U electronic load module for the N6700 series modular mainframe.

prod_image
  • Number of inputs

    1

  • Input current

    20 A

  • Input voltage

    60 V

  • Type

    Module N6700 Series

  • Maximum power

    100

  • Measurement accuracy

    25.2mV

  • Noise and ripple

    5 mVrms

  • Programming accuracy

    25.2 mV

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6791A Standard
N6791A Standard

Model:

N6791A

QTY

Options

1

100 W module, single-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6791A With 3-year return to Keysight calibration plan
N6791A With 3-year return to Keysight calibration plan

Model:

N6791A

QTY

Options

1

100 W module, single-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Calibration Plan - Return to Keysight - 3 years

Highlights

  • Single-wide module, up to 4 modules in mainframe
  • Maximum 100 Watts sinking power per module
  • Voltage: Up to 60V
  • Current: Up to 20A
  • Advanced operating modes: CV, CC, CR, CP
  • Arbitrary waveform generation
  • High speed synchronized digitization of voltage and current
  • Superior command processing time and current slew rate
  • USB, LAN, GPIB interfaces standard
  • N6700C style user interface for ease of use and familiarity

The Keysight N6791A offers a 1U height modular electronic DC load module for N6700C mainframes. Capable of sinking power up to 100 W per channel and be configured with up to four modules in a mainframe.