XG5-class Analog Signal Generator, 40 GHz

N5183B MXG X-Series microwave analog signal generator offers 9 kHz to 40 GHz frequency coverage and near PSG levels of phase noise performance.

prod_image
  • Harmonics @ 1 GHz

    -33 dBc

  • Output power @1 GHz

    23 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -146 dBc/Hz

  • Maximum frequency

    40 GHz

  • Frequency switching speed

    600 µs

  • Number of outputs

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5183B Frequency range, 9 kHz to 20 GHz with AM, FM phase modulation
N5183B Frequency range, 9 kHz to 20 GHz with AM, FM phase modulation

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 20 GHz

1

AM, FM, phase modulation

N5183B Frequency range, 9 kHz to 40 GHz with AM, FM phase modulation
N5183B Frequency range, 9 kHz to 40 GHz with AM, FM phase modulation

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 2.4 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 40 GHz

1

AM, FM, phase modulation

N5183B MXG, MW Analog, Base Performance, 20 GHz
N5183B MXG, MW Analog, Base Performance, 20 GHz

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 20 GHz

N5183B Frequency range, 9 kHz to 20 GHz with Better Value Bundle: includes high output power, narrow pulse modulation, and fast frequency switching. Also includes instrument security and removable memory card
N5183B Frequency range, 9 kHz to 20 GHz with Better Value Bundle: includes high output power, narrow pulse modulation, and fast frequency switching. Also includes instrument security and removable memory card

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 20 GHz

1

Fast frequency switching

1

Narrow pulse modulation

1

High output power

1

Instrument security and removable memory card

1

Better Value Bundle Discount: Includes Options 1EA, UNW, UNZ

N5183B Frequency range, 9 kHz to 20 GHz with high output power, and 115 dB step attenuator
N5183B Frequency range, 9 kHz to 20 GHz with high output power, and 115 dB step attenuator

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 20 GHz

1

High output power

1

Step attenuator, 115 dB

N5183B MXG, MW Analog, Extended Amplitude Range, 20 GHz
N5183B MXG, MW Analog, Extended Amplitude Range, 20 GHz

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 20 GHz

1

High output power

1

Step attenuator, 115 dB

N5183B MXG, MW Analog, Component & Receiver Sensitivity Tests, 20 GHz
N5183B MXG, MW Analog, Component & Receiver Sensitivity Tests, 20 GHz

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 3.5 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 20 GHz

1

Narrow pulse modulation

1

AM, FM, phase modulation

1

High output power

1

Step attenuator, 115 dB

N5183B Frequency range 9 kHz to 20 GHz, with KeysightCare Assured – 3 years
N5183B Frequency range 9 kHz to 20 GHz, with KeysightCare Assured – 3 years

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 2.4 mm | Return to Keysight Warranty - 1 year.

1

KeysightCare Assured - Extend to 2 years (includes Return to Keysight Extended Warranty)

1

Frequency range, 9 kHz to 40 GHz

1

Fast frequency switching

1

Narrow pulse modulation

1

High output power

1

Instrument security and removable memory card

1

Enhanced low phase noise

1

No internal non-volatile memory/solid state drive

1

Move all connectors to rear panel

1

Rack mount flange and handle kit 88.1mm H (2U) - brackets, handles, hole plugs, New Phantom Gray Color

1

Calibration Plan - Return to Keysight - 5 years

1

Better Value Bundle Discount: Includes Options 1EA, UNW, UNZ

N5183B MXG, MW Analog, Component & Receiver Sensitivity Tests, 40 GHz
N5183B MXG, MW Analog, Component & Receiver Sensitivity Tests, 40 GHz

Model:

N5183B

QTY

Options

1

MXG X-Series Microwave Analog Signal Generator | KeysightCare Assured First Year Support | Standard connector, 2.4 mm | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 40 GHz

1

Narrow pulse modulation

1

AM, FM, phase modulation

1

Multifunction generator

1

High output power

1

Step attenuator, 115 dB

1

Enhanced low phase noise

Highlights

Maximize speed and rack space with the pure and precise MXG

  • Get a fast, compact (2U) alternative to the Performance Signal Generator (PSG) in the lab, depot or field
  • Address demanding tests of radar modules & systems with near-PSG levels of spectral purity
  • Compensate for system loss & drive high-power amplifiers: +19 dBm output power, -55 dBc harmonics & -68 dBc spurious @ 20 GHz
  • Reduce calibration time with switching speed 600 µs
  • Simulate narrowband chirps & radar antenna scans with up to five internal function generators that can be used with AM, FM, OM pulse modulation