60 GHz, 2/4 Port, Electrical Remote Sampling Head Module

The N10405B 60 GHz 2/4 port electrical remote sampling head is a digital communications analyzer module compatible with the N1000A mainframe.

prod_image
  • Applications

    DCA-X Electrical Remote Head Module

  • Operating System

    Windows 10

  • Maximum memory depth

    N/A

  • Supported Filter Range

    10 GHz to 70 GHz

  • Bandwidth options

    60 GHz

  • Electrical channels

    4

  • Optical channels

    0

  • Number of channels

    2 electrical, 4 electrical

  • Module type

    Electrical

  • Form factor

    Module

  • Instrument Type

    Equivalent-Time

  • Type

    Equivalent-Time

  • Maximum bandwidth

    60 GHz

  • Bandwidth

    60 GHz

  • Wavelength range

    N/A

  • Intrinsic jitter

    90 fs rms

  • Maximum sample rate

    250 kHz

  • Input type

    1.85 mm

  • Maximum electrical bandwidth

    60 GHz

  • Maximum optical bandwidth

    N/A

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Modular Compatibility For Remote Sampling

The Keysight N1045B electrical port sampling head is a digital communications analyzer (DCA) module that is compatible with the N1000A DCA-X mainframe. Keysight's DCA modules provide a wide range of configurations and performance options to interchange the bandwidth, channel count, and features of your oscilloscope solution.

  • 60 GHz bandwidth (65 GHz typical)
  • 2 or 4 channels per module (user-selectable option)
  • User-selectable bandwidth settings of 20 / 35 / 45 / 60 GHz
  • Electrical inputs: 1.85 mm male or female (user-selectable option), sample rate 250 kSa/s