Model:
M8190A
Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
A 12 GSa/s arbitrary wave generator offering greater fidelity, delivering high resolution and wide bandwidth — simultaneously.
Number of outputs
2
Amplitude
2,000 mVpp diff max
Key Attributes
Arbitrary Waveform Generator 14 bit / 8 GSa/s 12 bit / 12 GSa/s 128 MSa memory Upgrade to 2 GSa memory Advanced sequencing
Frequency range
>240 MHz
Intrinsic jitter
15 fs rms
Effective Number of Bits (ENOB)
12.25 Bits
Spur Free Dynamic Range
90 dBc
Typical Rise/Fall Time
< 60 ps
DAC Resolution
12/14 bit
Bandwidth
5 GHz
Number of channels
1, 2
Form factor
1-slot AXIe
Maximum memory depth
2 GSa
Type
High Signal Fidelity AWG
Signal type
Any arbitrary waveform
Functionality
Arbitrary Waveform Generator
Slots
1
Maximum sample rate
12 GSa/s
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 76,231
Model:
M8190A
Delivery:
QTY
Options
1
Arbitrary Waveform Generator 14 Bit / 8GSa/s and 12 Bit / 12 GSa/s | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.
1
Arbitrary Waveform Generator, 1 Channel
1
12 GSa/s with 12 bit resolution
1
Upgrade from 128 MSa to 2 GSa Memory
1
Sequencer
1
Standard Calibration Document
From low-observable systems to high-density comms, testing is more realistic with precision arbitrary waveform generation. Now you can take reality to the extreme: A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously. This unique combination lets you create signal scenarios that push your design to the limit and bring new insight to your analysis. Get bits and bandwidth – and enhance your reality.
MATLAB software, BenchLink Waveform Builder Pro Software , Wideband Waveform Center for wideband modulation in 60 GHz wireless communications and more.
Additional Information:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.