FC1-class Frequency Counter, 15 Digits of resolution, 350 MHz

The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make frequency, frequency ratio, time interval and pulse width measurements.

prod_image
  • Digits of resolution

    15

  • Measurement functions

    Frequency, Period, Frequency ratio, Level

  • Bandwidth

    350 MHz

  • Memory

    1 M readings

  • Number of channels

    2

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

53220A Base model
53220A Base model

Model:

53220A

QTY

Options

1

Universal Counter/Timer, 350MHz,12 digits/s, 100ps, LAN, USB,GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

53220A With rear panel inputs for Ch 1 and Ch 2, and ultra high-stability OCXO timebase
53220A With rear panel inputs for Ch 1 and Ch 2, and ultra high-stability OCXO timebase

Model:

53220A

QTY

Options

1

Universal Counter/Timer, 350MHz,12 digits/s, 100ps, LAN, USB,GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Add rear panel parallel inputs for Ch 1 and Ch 2

1

Ultra High-stability OCXO Timebase

53220A Add Channel 3 - 6 GHz CW, and Channel 3 input - front type-N
53220A Add Channel 3 - 6 GHz CW, and Channel 3 input - front type-N

Model:

53220A

QTY

Options

1

Universal Counter/Timer, 350MHz,12 digits/s, 100ps, LAN, USB,GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Channel 3 input - front Type-N

1

Add Channel 3 - 6 GHz CW

53220A Add Channel 3 - 6 GHz CW with front panel type-N input connector, and ultra high-stability OCXO timebase
53220A Add Channel 3 - 6 GHz CW with front panel type-N input connector, and ultra high-stability OCXO timebase

Model:

53220A

QTY

Options

1

Universal Counter/Timer, 350MHz,12 digits/s, 100ps, LAN, USB,GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Channel 3 input - front Type-N

1

Add Channel 3 - 6 GHz CW

1

Ultra High-stability OCXO Timebase

53220A Add Channel 3-15 GHz CW on front panel with type-N connector, ultra high-stability OCXO timebase, and ANSI Z540-1-1994 calibration
53220A Add Channel 3-15 GHz CW on front panel with type-N connector, ultra high-stability OCXO timebase, and ANSI Z540-1-1994 calibration

Model:

53220A

QTY

Options

1

Universal Counter/Timer, 350MHz,12 digits/s, 100ps, LAN, USB,GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Channel 3 input - front Type-N

1

Add Channel 3 - 15 GHz CW

1

Ultra High-stability OCXO Timebase

1

ANSI Z540-1-1994 Calibration

Highlights

  • Two 350 MHz input channels, plus optional third channel (6 GHz or 15 GHz)
  • 12 digits/second resolution, 100 psec time interval resolution
  • LXI-C/LAN, USB, GPIB
  • Built-in math analysis and color, graphical display (trend and histogram)
  • BenchVue software makes it simple to connect, control instruments, and automate test sequences

The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make all the frequency and time interval measurements you depend on. An optional microwave channel can be added to measure 6 or 15 GHz.

53200 Series RF & Universal Frequency Counter/Timers Overview