What are you looking for?
S94520B Arbitrary Load-Impedance X-Parameters
S94520B Arbitrary Load Impedance X-parameters enables an X-parameter model to be collected over a user defined set of load impedances. S94520B still requires an application to control the load impedance such as S94521B or Maury ATS or IV Cad.
Starting from
HIGHLIGHTS
- Measure magnitude and phase data as nonlinear functions of power, bias, and load at each harmonic
- Extend X-parameter cascadability to arbitrarily large load mismatch
- Model devices and design multi-stage, Doherty, or other complex amplifier circuits with the drag and drop simplicity of Keysight´s advanced design system (ADS)
- Measure and predict dynamic load-lines at input and output ports under arbitrary loading conditions, even under very large compression
Capture the complete nonlinear component behavior at all loads with X-parameters*.
This option enables you to:
- Reduce design cycles by 50% using real nonlinear data
- Measure magnitude and phase data as nonlinear functions of power, bias, and load at each harmonic
- Extend X-parameter cascadability to arbitrarily large load mismatch
- Model devices and design multi-stage, Doherty, or other complex amplifier circuits with the drag and drop simplicity of Keysight´s advanced design system (ADS)
- Measure and predict dynamic load-lines at input and output ports under arbitrary loading conditions, even under very large compression
X-Parameters provide a powerful, yet simple and automated process for capturing nonlinear component behavior over arbitrary complex impedances, input powers, input frequencies, DC biases, and more. By adding S94520B and S94521B, on the NVNA and using either an external active source or Maury load-pull tuner, the full complex Gamma dependence of the device under large-signal operating conditions can be captured. X-parameters fundamentally unify, for the first time, scattering parameters, scalar and vector load pull data, and device generated harmonics. The standard X-parameter model is roughly valid around a load impedance of 25 to 100 ohms. S94520B allows the model to accept any load impedance as an explicit independent variable. Full load-dependence also enables immediate X-parameter applications to transistor characterization, modeling, and circuit design.
For information on Maury’s tuners visit the Maury Microwave website.
* "X-parameters" is a registered trademark of Keysight Technologies. The X-parameter format and underlying equations are open and documented. For more information on X-parameters.
Learn more about Keysight Network Analyzer Software
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S94520B?
Extend the Capabilities for Your Arbitrary Load-Impedance X-Parameters
Featured Resources for S94520B Arbitrary Load-Impedance X-Parameters
Want help or have questions?