키사이트 신호 생성기를 사용해 W-CDMA, HSPA 및 HSPA+ 무선 통신 표준에 부합하는 신호를 생성합니다.

Highlights

  • Generate W-CDMA, HSPA, and HSPA+ signals compliant to 3GPP Release 11, including DC+MIMO DL support and 8C+MIMO UL support
  • Basic waveform playback mode for UE and BTS component testing including short waveform generation for fast PA testing
  • Advanced waveform playback mode for MS and BTS receiver testing with fully coded uplink and downlink signals
  • Presets for test models, FRC, RMC, H-Set, sub-test, and CELL_FACH signals
  • W-CDMA/HSPA+ real-time UL signal creation which can support 1) Pre-defined RMC/FRCs, compressed mode, CELL_FACH and PRACH test; 2)Transport layer coding for transport channel DCHs, E-DCH, RACH; 3) Real-time HARQ, power control and E-TFCI selection
  • KeysightCare software support subscription included

Extend the Capabilities of Your Product

Want help or have questions?