What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Digital IQ Modulation Teaching Solution
The Keysight Digital Modulation is an integrated solution that can be used for easy generation, accurate measurement and complete analysis of today's complex digitally modulated formats. It is well suited for educator and students wanting to simulate and analyze communication signals.
Download Digital IQ Modulation kit brochure, click here

Features
Flexible Generation:
- User defined I/Q generation
- Programmable carrier frequency and amplitude (9kHz to 3GHz & -127dBm to +13dBm)
- Supports popular wireless communication standards like GSM & CDMA
- Supports a wide range of digital modulation such as MSK, FSK, BPSK, QPSK, QAM etc
- Supports analog modulation such as AM, FM and PM as well
Versatile Analysis:
- Capture & view I/Q signals in time domain
- Capture analyze and demodulate the baseband & RF signals
- Vector Signal Analysis using oscilloscope or spectrum analyzer
- VEE Pro signal generation software for automatic configuration and generation of signals
- Flexible spectrum analyzer based demodulation for analog modulation as well

Lab Options

Configuration details
| Part Number | Description | Quantity |
|---|---|---|
| 33220A + Opt 001 | 20MHz Arbitrary waveform generator | 2 |
| N9310A + Opt 001 | RF Signal generator | 1 |
| N9010A + Opt 503 | EXA Signal Analyzer | 1 |
| DSO/MSO6000 | InfiniiVision 6000 Series Oscilloscope | 1 |
| W1141B-PRO | VEE Pro 8.5 | 1 |
| 86900SPC-HE1 | VSA software Edu version; 15 seats + 1 instructor copy | 1 |
| PS-S11-100 | IQ modulation software + start-up assistance | 1 |
For more information, contact us.
