Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
33503A BenchLink Waveform Builder Pro Errata information
Errata List for release Version 3.00.00
- Sequence name can be more than 12 character now.
- Now if user double click the .arb file it will open in software.
- Fix some GUI related bugs.
- Error while sending the waveform to instrument in case of language other than English is fixed now.
- Dual channel support in case of 33522A(Please upgrade the latest version of firmware to have this functionality).
-
Localization issue for Japanese language.
Errata List for release Version 2.00.00
- Using different colors of different channels in order to differentiate between channel 1 and channel 2
- User will get a warning message if there is any version conflict while installing the software
- Added icon for Normalization
- Installation problem on Win-7 machines has been taken care
- There should be warning message for user if he tries to open a waveform file from the previous version of the software
- Now user can open a .BARB file also
- Fixed a crash while doing shift/rotate operations
- Now title bar will reflect the current document
Errata List for release Version 1.10.00
- Fix for Asian language file name issue- Supported auto generated Arb names in sequence
- Auto-scaling of Arbs in sequence
- Fix for Globalization issue
- Support for 64 bit operating system
- Added the support of following instruments: M8190A and 81160A instruments
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility