Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Apply for a FREE Trial
Thank you for your interest in Keysight’s M9099 Waveform Creator Software.
Applying for a FREE trial license is easy
Request a Free evaluation by selecting and completing an Evaluation License Request Form below.
- Your evaluation request will be reviewed. Once approved, you will receive an email with your evaluation license.
- Once you have received your license, download and install the software.
Product Description | Free 30-day Trial License |
---|---|
Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displayed in frequency and time. Its modularity supports multiple waveform types and VSG/AWG instruments to be “plugged in”, supporting expansion to include both current & future waveform types and instruments. The core license provides input plug-ins for: Multi-tone signals, including AM/FM/PM modulation; Utility signals, including noise, silence, triangle, sawtooth; and the ability to import 89600 VSA recorded waveforms. Output plug-ins are provided for the M9381A PXI VSG, M8190A AWG, M9330/31A AWG, and 81180A/B AWG. | Waveform Creator Core Evaluation License Request |
Digital Demod Plug-in adds access to basic and advanced digital modulation formats Modulation formats: (M-ary PSK (BPSK, QPSK, 8, 16), Differential PSK (QPSK, pi/4 shifted QPSK, 8-PSK, pi/8 shifted 8-PSK, PSK, 16-QAM to 1024-QAM, GMSK, Pi/2-BPSK, FQPSK, EFQPSK, M-ary QAM ( 4 – 1024), CPM, MSK, Edge, O-QPSK, Shaped O-QPSK, IJF-OQPSK, SO-QPSK-MIL, 16/32/Custom APSK, 2/4/8/16 FSK, Star 16/32 QAM) Shaping Filters: (Rec, Raised Cosine, Root Raised Cosine, Gaussian, User Defined (File), User defined filter lengths and Shaping factor) Payload Data: (Random, PN9/15/23/32, User Defined (File Based)) |
Digital Demod Plug-in Evaluation License Request |
DOCSIS 3.1 Plug-in adds Data Over Cable Service Interface Specification (DOCSIS 3.1) standard downstream and upstream waveforms. Creates compatible 89600 VSA setup file (.setx) to easily demodulate and analyze the created DOCSIS 3.1 waveforms (requires 89600 VSA version 18.5 or later). | DOCSIS 3.1 Evaluation License Request |
SystemVue Plug-in Allows direct import of SystemVue models to be used as a waveform plug-in. Supports the full modeling capability in SystemVue, including its add-on libraries for Radar, GNSS, 3G, 4G, and WLAN, Allows complete, unfettered customization of waveforms: Whatever you can model in SystemVue can be used to generate waveforms. ** Requires SystemVue license for waveform generation |
SystemVue Plug-in Evaluation License Request |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility