Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9817AS PXI Vector Component Analyzer, 100 kHz to 44 GHz
The PXI vector component analyzer enables complex multiport device characterization with continuous wave and modulated signal measurements
Starting from
HIGHLIGHTS
- Flexible frequency range from 100 kHz to 44 GHz
- Full component characterization with advanced network analysis measurements and modulated signal measurements when paired with a vector signal generator
- Multiport architecture provides fast measurements on highly integrated T / R modules and beamformer ICs
- Modular system scales with your measurement needs, buy as many ports as you need and upgrade at any time
- Fast measurement speeds for high throughput
What's included:
- M9807A PXI VNA
- M9817A receiver module(s)
- Interconnect cables
- Quick start guide
Key Specifications
Number of Built-In Ports
2 ports
Maximum Frequency
44 GHz
Number of Internal Sources
1 source
VNA Series
PXI VCA
VNA Type
Modular
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2 ports
44 GHz
1 source
PXI VCA
Modular
View More
DANL @1 GHz:
-144 dBm/Hz
Maximum Frequency:
44 GHz
Number of Built-In Ports:
2 ports
Number of Internal Sources:
1 source
VNA Series:
PXI VCA
VNA Type:
Modular
Interested in a M9817AS?
Extend the capabilities
Featured Resources for the M9817AS
Want help or have questions?