Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Protocol Carrier Acceptance Toolset provides comprehensive coverage of the 5G protocol, functional and performance test plans of the world’s major mobile network operators.
Test domain
Protocol
Workflow stage
Acceptance, Regulatory
Test types
Signaling, Data Throughput, Power Consumption, Positioning, Audio Quality, Emergency, Thermal, Iconography
Technology
5G NR, LTE, CAT-M, RedCap
Use cases
Carrier Acceptance (Protocol and Functional and Performance)
Find out what's included and explore available upgrade options from Keysight.
The S8706A Protocol Carrier Acceptance Toolset provides comprehensive access to protocol carrier acceptance test plans mandated by the world’s major 5G mobile operators. The toolset flexibly addresses a wide range of test scenarios in sub-6GHz (FR1) and mmWave (FR2) frequencies, for both non-standalone (NSA) and standalone (SA) mode: signaling, performance, and application testing including Wi-Fi, Location-Based Services (LBS), Barometric Pressure, Thermal, RedCap, and Dual SIM Dual Standby.
It offers:
The S8706A Protocol Carrier Acceptance Toolset is part of Keysight’s 5G Network Emulation Solution portfolio. It provides an efficient platform for mobile device evaluation based on the test requirements of major mobile operators, who validate the test supported by the S8706A 5G Protocol carrier acceptance Toolset solution as part of their device acceptance programs.
The S8706A Protocol Carrier Acceptance Toolset easily scales with Keysight’s S8701A Protocol R&D Toolset and S8704A Protocol Conformance Toolset solutions to facilitate mobile device verification across the protocol workflow, from early modem development through to device certification and carrier acceptance.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.