Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Описание

Keysight’s PROPSIM 5G Channel Emulation Solution enables device, chipset and network equipment manufacturers to conduct full stack end-to-end protocol signaling and RF performance testing of real base stations, chipsets and devices across sub 6 GHz and mmWave frequencies under uncompromised, coherent real-world complex 3D propagation channels.

5G introduces new advanced technologies, including wider signal bandwidths, mmWave frequencies and massive MIMO with hybrid beamforming. To address associated complexities, Keysight was first to market with a 5G NR channel emulation solution, supporting the widest signal bandwidth and highest number of fading channels.

PROPSIM 5G Channel Emulation Solution is designed for end-to-end realistic and repeatable real-world performance testing in the lab. The solution addresses all 5G NR key technical requirements, including:

  • Signal bandwidths up to 400MHz
  • Continuous carrier aggregation (CA) schemes up to 1.2GHz
  • Non-contiguous CA schemes up to 16CC
  • Massive MIMO using radio channel models defined in TR38.901 for both conducted and over-the-air (OTA) testing, across sub-6GHz and mmWave frequencies

The solution supports a wide range of deployment scenarios:

  • 5G NR non-standalone (NSA) mode (using LTE as an anchor cell)
  • 5G NR standalone (SA) mode
  • Coexistence scenarios – 5G NR together with 3G and/or 2G cells
  • Wi-Fi offloading scenarios
  • 802.11ax capable access points and devices up 7.2GHz band

By combining the PROPSIM Channel Emulator with Keysight E7770A Common Interface Unit and Keysight’s remote radio head (M1740A mmWave Transceiver for 5G), the solution extends to also address frequencies in 6-12GHz and mmWave 24/28/37/44GHz bands.

Users can validate device and base station performance over-the-air (OTA) with multi OTA probe chambers designed for test cases across the device and base station workflow.

PROPSIM 5G RF fader platform seamlessly integrates with Keysight’s 5G network emulation solution portfolio to coherently emulate complex fading test scenarios with protocol signaling for complete end-to-end device performance testing in sub 6GHz and mmWave bands.

  • Massive MIMO Interoperability & Performance Testing
  • Device MIMO Over-the-Air Testing
  • mmWave Interoperability & Performance Testing
  • mmWave Device Multi-beam MIMO Over-the-Air Testing

More information:

PROPSIM F64 5G Channel Emulation Solution - F8800A - Brochure



















PROPSIM FS16 5G Channel Emulation Solution - Solution Brief