ZA5-class Impedance Analyzer, 120 MHz

The E4990A Impedance Analyzer offers industry best 0.045% (typical) basic accuracy for component, semiconductor and materials measurement. Learn more!

prod_image
  • Type

    Impedance Analyzer

  • Maximum frequency

    120 MHz

  • Target DUT

    General-purpose device, Material

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E4990A 20 Hz to 120 MHz
E4990A 20 Hz to 120 MHz

Model:

E4990A

QTY

Options

1

Impedance Analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

Standard Data Storage

1

20 Hz to 120 MHz

E4990A ZA5-class Impedance Analyzer
E4990A ZA5-class Impedance Analyzer

Model:

E4990A

QTY

Options

1

Impedance Analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

Standard Data Storage

1

20 Hz to 10 MHz

E4990A 20 Hz to 10 MHz
E4990A 20 Hz to 10 MHz

Model:

E4990A

QTY

Options

1

Impedance Analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

Standard Data Storage

1

20 Hz to 10 MHz

E4990A 20 Hz to 20 MHz
E4990A 20 Hz to 20 MHz

Model:

E4990A

QTY

Options

1

Impedance Analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

Standard Data Storage

1

20 Hz to 20 MHz

E4990A 20 Hz to 30 MHz
E4990A 20 Hz to 30 MHz

Model:

E4990A

QTY

Options

1

Impedance Analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

Standard Data Storage

1

20 Hz to 30 MHz

E4990A 20 Hz to 50 MHz
E4990A 20 Hz to 50 MHz

Model:

E4990A

QTY

Options

1

Impedance Analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

Standard Data Storage

1

20 Hz to 50 MHz

E4990A 20 Hz to 50 MHz with KeysightCare Assured – 3 years
E4990A 20 Hz to 50 MHz with KeysightCare Assured – 3 years

Model:

E4990A

QTY

Options

1

Impedance Analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.

1

KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)

1

Standard Data Storage

1

20 Hz to 50 MHz

Highlights

Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.
  • Five upgradable frequency options; 20 Hz to 10/20/30/50/120 MHz
  • Basic impedance measurement accuracy of ±0.08% (±0.045%, typ)
  • 25 mΩ to 40 MΩ wide impedance measurement range (10% measurement accuracy range)
  • Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, Complex Z, Complex Y, Vac, Iac, Vdc, Idc
  • Built-in DC bias range: 0 V to ±40 V, 0 A to ±100 mA
  • Enhanced measurement speed option (option 001, for 10M/20M/30M/50M options only)
  • 4-channel and 4-trace on 10.4-inch color LCD with touch screen
  • Data analysis function: Equivalent circuit analysis, limit line test