Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision 1000 X-Series Oscilloscopes

Professional-level capabilities in an entry-level instrument
  • 50 MHz to 200 MHz, and 2 or 4 analog channels
  • See more signal detail with 50,000 wfms/sec update rate
  • Make professional measurements, including mask, math, FFT, analog bus, and protocol triggering/decode
  • Quickly learn how to use; Oscilloscopes have built-in help and training signals
  • Educators can easily set up teaching labs with the free Educator’s Resource Kit

CA$ 601 Starting Price*

Make measurements you can trust 

  • "Entry-level" doesn't have to mean poor quality and performance. Get professional-level oscilloscope functionality with industry-leading software analysis and 6-in-1 instrument integration.
  • Have confidence in your measurements with Keysight-custom technology.
  • Standard LAN connectivity makes remote control and monitoring possible, enabling engineers to share instruments

Get more for your money and save bench space with 6 instruments in 1

  • WaveGen built-in 20 MHz function generator (standard with EDUX1002G, DSOX1102G, and DSOX1204G)
  • Serial protocol analyzer – triggering and decode (with additional software)
  • Digital voltmeter (free at www.keysight.com/find/1000X-Series-DVM)
  • Frequency counter
  • Frequency response analyzer - Bode plot (standard with EDUX1002G, DSOX1102G, and DSOX1204G)

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Waveform Update Rate Typical Price*
DSOX1102A Oscilloscope: 70/100 MHz, 2 Analog Channels
70 MHz, 100 MHz 2 1 Mpts 2 GSa/s 50,000 wfms/s CA$ 868
DSOX1102G Oscilloscope: 70/100 MHz, 2 Analog Channels
70 MHz, 100 MHz 2 1 Mpts 2 GSa/s 50,000 wfms/s CA$ 1,136
DSOX1204A Oscilloscope: 70/100/200 MHz, 4 Analog Channels
70 MHz, 100 MHz, 200 MHz 4 1 Mpts 2 GSa/s 50,000 wfms/s CA$ 1,307
DSOX1204G Oscilloscope: 70/100/200 MHz, 4 Analog Channels
70 MHz, 100 MHz, 200 MHz 4 1 Mpts 2 GSa/s 50,000 wfms/s CA$ 1,576
EDUX1002A Oscilloscope: 50 MHz, 2 Analog Channels
50 MHz 2 100 Kpts 1 GSa/s 50,000 wfms/s CA$ 601
EDUX1002G Oscilloscope: 50 MHz, 2 Analog Channels
50 MHz 2 100 kpts 1 GSa/s 50,000 wfms/s CA$ 868

Software for this Series

 1000 X-Series Oscilloscope Software
1000 X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Hardware-based protocol analysis of low speed serial buses
  • Embedded serial triggering and analysis for I²C, SPI, UART/RS-232
  • Automotive serial triggering and analysis for CAN, LIN
     
 Educators Training Kit
Educators Training Kit
Easily teach oscilloscope fundamentals with these free resources
  • Comprehensive oscilloscope lab guides and tutorials
  • PowerPoint slide-set that professors and lab assistants can use as a pre-lab lecture on oscilloscope fundamentals
  • Videos, application notes, and more


 

Accessories for this Series

 1000 X-Series Oscilloscope Probes
1000 X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • 200 MHz, switchable 1:1 or 10:1 passive probe (N2140A)
  • New 4-channel 1000 X-Series oscilloscope purchase comes with 4 probes at no additional charge (see data sheet for details)
     
 1000 X-Series Oscilloscope Accessories
1000 X-Series Oscilloscope Accessories
Customize the scope to meet your needs with additional accessories
  • Rackmount kit
  • Carrying case

* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.