Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

2000W, DC System Power Supplies, GPIB, Single Output

Highly efficient low-noise supplies that maximize test throughput

These precision supplies offer excellent reliability, low ripple and noise, and extremely accurate built-in measurements of voltage and current.

  • Increase test throughput with fast, low-noise outputs
  • Perform remote programming using GPIB interface with SCPI command set (drivers available)
  • Utilize analog monitoring and control of output voltage and current
  • Control up to 16 supplies through one GPIB address via serial link system
  • Achieve greater output flexibility with parallel and series connections of multiple supplies
  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features

Find the right product type for your needs:

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support " tab
2000W, DC System Power Supplies, GPIB, Single Output
Model Voltage Current Max Power Dimensions
(mm)
  6671A 8V 220A 1760W W=426
H=145
D=640
  6671A-J08* 3V 300A 900W W=426
H=145
D=640
  6671A-J04* 10V 200A 2000W W=426
H=145
D=640
  6671A-J03* 14V 150A 2100W W=426
H=145
D=640
  6671A-J17* 15V 120A 1800W W=426
H=145
D=640
  6672A 20V 100A 2000W W=426
H=145
D=640
  6672A-J04* 24V 85A 2040W W=426
H=145
D=640
  6673A 35V 60A 2100W W=426
H=145
D=640
  6673A-J03* 37.5V 45A 1687.5W W=426
H=145
D=640
  6673A-J08* 40V 50A 2000W W=426
H=145
D=640
  6674A-J07* 50V 42A 2100W W=426
H=145
D=640
  6674A-J03* 56V 38A 2128W W=426
H=145
D=640
  6674A 60V 35A 2100W W=426
H=145
D=640
  6675A-J08* 100V 22A 2200W W=426
H=145
D=640
  6675A-J09* 110V 20A 2200W W=426
H=145
D=640
  6675A 120V 18A 2160W W=426
H=145
D=640
  6675A-J06* 135V 16A 2160W W=426
H=145
D=640
  6675A-J11* 150V 15A 2250W W=426
H=145
D=640
  6675A-J04* 160V 13A 2080W W=426
H=145
D=640
  6675A-J07* 200V 11A 2200W W=426
H=145
D=640
  E4356A Dual Range Output 70V
80V
26A
30A
2100W W=426
H=145
D=640

* This item has special order options.

  • 6671A 2000 Watt System Power Supply, 8V, 220A 6671A 2000 Watt System Power Supply, 8V, 220A 

    6671A 2000 Watt System Power Supply, 8V, 220A

    The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

  • 6671A-J03 Special Order Power Supply, 14V, 150A 6671A-J03 Special Order Power Supply, 14V, 150A 

    6671A-J03 Special Order Power Supply, 14V, 150A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs...

  • 6671A-J04 Special Order Power Supply, 10V, 200A 6671A-J04 Special Order Power Supply, 10V, 200A 

    6671A-J04 Special Order Power Supply, 10V, 200A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs...

  • 6671A-J08 Special Order Power Supply, 3V, 300A 6671A-J08 Special Order Power Supply, 3V, 300A 

    6671A-J08 Special Order Power Supply, 3V, 300A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current...

  • 6671A-J17 Special Order Power Supply, 15V, 120A 6671A-J17 Special Order Power Supply, 15V, 120A 

    6671A-J17 Special Order Power Supply, 15V, 120A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs...

  • 6672A 2000 Watt System Power Supply, 20V, 100A 6672A 2000 Watt System Power Supply, 20V, 100A 

    6672A 2000 Watt System Power Supply, 20V, 100A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs...

  • 6672A-J04 Special Order Power Supply, 24V, 85A 6672A-J04 Special Order Power Supply, 24V, 85A 

    6672A-J04 Special Order Power Supply, 24V, 85A

  • 6673A 2000 Watt System Power Supply, 35V, 60A 6673A 2000 Watt System Power Supply, 35V, 60A 

    6673A 2000 Watt System Power Supply, 35V, 60A

    The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

  • 6673A-J03 Special Order Power Supply, 37.5V, 45A 6673A-J03 Special Order Power Supply, 37.5V, 45A 

    6673A-J03 Special Order Power Supply, 37.5V, 45A

  • 6673A-J08 Special Order Power Supply, 40V, 50A 6673A-J08 Special Order Power Supply, 40V, 50A 

    6673A-J08 Special Order Power Supply, 40V, 50A

  • 6674A 2000 Watt System Power Supply, 60V, 35A 6674A 2000 Watt System Power Supply, 60V, 35A 

    6674A 2000 Watt System Power Supply, 60V, 35A

    The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

  • 6674A-J03 Special Order Power Supply, 56V, 38A 6674A-J03 Special Order Power Supply, 56V, 38A 

    6674A-J03 Special Order Power Supply, 56V, 38A

  • 6674A-J07 Special Order Power Supply, 50V, 42A 6674A-J07 Special Order Power Supply, 50V, 42A 

    6674A-J07 Special Order Power Supply, 50V, 42A

  • 6675A DC Power Supply, 0-120 V, 0-18 A, 2160 W, GPIB 6675A DC Power Supply, 0-120 V, 0-18 A, 2160 W, GPIB 

    6675A DC Power Supply, 0-120 V, 0-18 A, 2160 W, GPIB

    The single output, 2000 W GPIB 6671A-6675A provide fast, low-noise outputs; analog control of output voltage and current; and fan-speed control to minimize acoustic noise.

  • 6675A-J06 Special Order Power Supply, 135V, 16A 6675A-J06 Special Order Power Supply, 135V, 16A 

    6675A-J06 Special Order Power Supply, 135V, 16A

  • 6675A-J07 Special Order Power Supply, 200V, 11A 6675A-J07 Special Order Power Supply, 200V, 11A 

    6675A-J07 Special Order Power Supply, 200V, 11A

  • 6675A-J08 Special Order Power Supply, 100V, 22A 6675A-J08 Special Order Power Supply, 100V, 22A 

    6675A-J08 Special Order Power Supply, 100V, 22A

  • 6675A-J09 Special Order Power Supply, 110V, 20A 6675A-J09 Special Order Power Supply, 110V, 20A 

    6675A-J09 Special Order Power Supply, 110V, 20A

  • 6675A-J11 Special Order Power Supply, 150V, 15A 6675A-J11 Special Order Power Supply, 150V, 15A 

    6675A-J11 Special Order Power Supply, 150V, 15A

  • E4356A Telecom DC Power Supply, 70V, 30A and 80V, 26A E4356A Telecom DC Power Supply, 70V, 30A and 80V, 26A 

    E4356A Telecom DC Power Supply, 70V, 30A and 80V, 26A