- Home
- Products and Services
- Accessories
- Coaxial Terminations (Loads)
Coaxial Terminations (Loads)
Keysight offers a variety of coaxial terminations (loads) solutions to terminate up to 75 Ohm coaxial systems with precise, low reflection loads for superior RF performance.
Coaxial Terminations (Loads)
909A Coaxial Termination, DC to 18 GHz
909C Coaxial Termination, DC to 2 GHz
909D Coaxial Termination, DC to 26.5 GHz
909E Coaxial Termination, DC to 3 GHz, 75 Ohms
909F Precision Coaxial Termination, DC to 18 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility