How to Capture Intermittent Wireless Signals

Pro Signal Analyzer
+ Pro Signal Analyzer

Capture Elusive Signals in Real Time

Capturing intermittent wireless signals requires continuously processing the measured radio frequency spectrum so brief or unpredictable events are not lost between acquisitions. Density and spectrogram measurements reveal how signal amplitude and frequency change or occur over time, providing the measurement data needed to distinguish persistent transmissions from low-duty-cycle or transient signal behavior.

A real-time spectrum analyzer processes successive spectrum without gaps and combines the results into density, persistence, or spectrogram displays. Engineers can use frequency-of-occurrence information to identify infrequent signals, examine spectral occupancy over time, and apply a frequency-mask trigger to isolate specific frequency and amplitude behavior for further measurement or capture.

Capture Intermittent Wireless Signals Solution

Capturing intermittent wireless signals requires gap-free spectrum processing with enough bandwidth analysis and trigger selectivity to observe brief events within dynamic signal environments. Keysight Pro signal analyzers provide real-time spectrum analysis using density, persistence, and spectrogram displays to reveal frequency, amplitude, occurrence, and time-dependent signal behavior. Engineers can use frequency-mask triggering to isolate specific spectral events and initiate measurements or signal capture when defined frequency-and-amplitude conditions occur. They support real-time analysis, while integration with Keysight 89600 Vector Signal Analysis software extends the workflow to gap-free time capture, playback, vector analysis, and demodulation.

See Block Diagram of Capture Intermittent Wireless Signals Solution

How to Capture Intermittent Wireless Signals

Explore Products in Our Capture Intermittent Wireless Signals Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?