PNT Software

Define, Control, and Analyze GNSS Simulation Scenarios

Testing global navigation satellite system (GNSS) receivers requires precise control over satellite constellations, signal environments, and error conditions — all delivered as repeatable, lab-based scenarios. Keysight simulation control software provides modular tools that define, execute, and analyze positioning, navigation, and timing (PNT) test scenarios on PNT X, GSS7000, and PNT Xe signal simulators. Three core position application tools (SimTEST, SimREPLAYplus, and SimGEN) offer a tiered upgrade path from entry-level scenario replay to full parameter definition with real-time control. Specialized add-on modules extend the platform into 3D multipath simulation, hardware-in-the-loop integration, inertial sensor emulation, and encrypted signals testing.

Tiered Scenario Control

Choose from three position application tools — entry-level replay, mid-tier scenario creation, or full-capability simulation definition — and upgrade as test requirements grow.

Multi-Constellation Coverage

Simulate GPS, GLONASS, Galileo, BeiDou, QZSS, and SBAS signals across multiple frequency bands with support for up to 63 satellites per constellation.

Realistic Environment Modeling

Reproduce real-world signal conditions with 3D multipath and obscuration simulation, inertial sensor emulation, atmospheric error modeling, and hardware-in-the-loop integration.

Modular Extensibility

Add specialized capabilities — LEO orbit propagation, I/Q capture and replay, MEMS sensor fusion testing, or classified M-Code simulation — as mission requirements evolve.

prod_image
  • Compatible hardware

    PNT X, GSS7000, PNT Xe

  • Use cases

    PNT Software, Scenario Generation, Test Control, Repeatable Replay, Scenario Control, Functional Testing, 3D Terrain Modeling, PNT Scenarios, Automotive PNT Hardware-in-the-Loop Integration, Inertial Navigation and Sensor Emulation, GPS Y-Code Emulation, SAASM Signal Emulation, Baseband I/Q Data Generation, Replay, Xona Pulsar LEO PNT Signal Emulation, Alternative PNT Signal Emulation, GPS MNSA M-Code Signal Emulation, GPS AES M-Code Signal Emulation, Real-World Signal Environments, MEMS Inertial Sensor Emulation

Frequently Asked Questions