Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
AE6920R
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
Interoperable and failure-free Automotive Ethernet multiGBASE-T1 devices are the goal — receiver testing can help.
Ensuring the receiver component of an Automotive Ethernet module or switch meets signal-quality requirements, is interoperable with others in the system, and complies with the IEEE 802.3ch Automotive Ethernet standard requires physical-layer electrical tests.
The AE6920R Automotive Ethernet 2.5 / 5 / 10GBASE-T1 Receiver Test Compliance Software is a solution that includes control software for the arbitrary waveform generator (AWG) to generate noise profiles defined in the specification. The receiver’s clock recovery and error correction mechanisms are stressed while link performance is monitored. The software ultimately allows for repeatable in-lab testing of real-world signals, creating confidence in the receiver. The repeatability of these test methods and limits fosters broad-scale interoperability and enables implementers to minimize the risk of failure in the field, ensuring the safety of all.
Key capabilities
Each of these tests corresponds to relevant IEEE 802.3ch and Open Alliance 2.5 / 5 / 10GBASE-T1 PMA test cases.
Keysight partner BitifEye Digital Test Solutions provides integrated solutions that complement the Keysight instrument portfolio.
The AE6930R 10BASE‑T1S Rx Compliance Test Software is a fully automated solution to verify receiver performance of 10BASE‑T1S devices per OPEN Alliance TC14 PMA.
The AE6930R 10BASE‑T1S Rx Compliance Test Software is a fully automated solution to verify receiver performance of 10BASE‑T1S devices per OPEN Alliance TC14 PMA.
AE6930R
The AE6930R 10BASE‑T1S Rx Compliance Test Software is a fully automated solution to verify receiver performance of 10BASE‑T1S devices per OPEN Alliance TC14 PMA.
10BASE‑T1S is designed to operate on a shared, multidrop bus, where multiple ECUs communicate over a single cable. This environment is inherently noisy, creating reflections, stubs, and interference that can severely impact receiver performance. Even if a transmitter is fully compliant, a weak receiver can cause communication failures once the system is installed in a vehicle.
The AE6930R 10BASE‑T1S Receiver Compliance Test Software provides a fully automated solution for verifying the receiver performance of 10BASE‑T1S devices in accordance with the OPEN Alliance TC14 PMA specifications. Because 10BASE‑T1S operates on a noisy, shared multidrop bus, receiver testing is critical to ensure reliable communication in real automotive environments.
The AE6930R Automotive Ethernet Rx Compliance Test Software implements receiver compliance tests defined by:
Keysight partner BitifEye Digital Test Solutions provides integrated solutions that complement the Keysight instrument portfolio.
Learn about WaveBee Creator, a powerful software for creating scenario-based V2X test environments for laboratory and field tests.
Learn about WaveBee Creator, a powerful software for creating scenario-based V2X test environments for laboratory and field tests.
AV1025A
Learn about WaveBee Creator, a powerful software for creating scenario-based V2X test environments for laboratory and field tests.
The WaveBee Creator is a powerful software for creating scenario-based V2X test environments for laboratory and field tests. Its scenarios are transferred to and broadcasted by the WaveBee Togo. Used alone or preinstalled on a Windows-based tablet, the WaveBee Creator is ready to run without further configuration.
Scenarios with multiple simulated V2X participants can be created on an interactive map, with the ability to control their behavior. These capabilities produce reliable, replicable test environments with identical parameters for functional testing of the system to be validated.
Key WaveBee Creator details at a glance:
The AE6910L Automotive Ethernet Channel Compliance Software provides an automated way to test connectors, cables, or harnesses of automotive Ethernet channels.
The AE6910L Automotive Ethernet Channel Compliance Software provides an automated way to test connectors, cables, or harnesses of automotive Ethernet channels.
AE6910L
The AE6910L Automotive Ethernet Channel Compliance Software provides an automated way to test connectors, cables, or harnesses of automotive Ethernet channels.
The Whole Communications Channel represents the complete wired connection between two transmit/receive modules with an automotive Ethernet interface using a two-wire twisted pair cable. The Keysight AE6910L software ensures signal quality requirements, with conformance testing for that channel. In addition, it performs return loss, insertion loss, mode conversion, and power sum cross-talk measurements of a cable in a bundle.
Unlike CAN, LIN, Automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The AE6000L Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
For more information about additional and more custom network analyzer software, please visit Network Analyzer Software.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
KS8400A
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
KS8400B
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
The AE6920T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates. Download a trial today.
The AE6920T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates. Download a trial today.
AE6920T
The AE6920T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates. Download a trial today.
Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. The Automotive Ethernet standard enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.
Unlike CAN, LIN, Automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between Automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. Now available for data rates up to 10Gbps. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
The AE6920T Automotive Ethernet Tx Compliance Software covers 2 standards and 6 data rates in one solution:
Ordering Information
The AE6910T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates.
The AE6910T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates.
AE6910T
The AE6910T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates.
Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. Automotive Ethernet enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.
Unlike CAN, LIN, automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
The AE6910T Automotive Ethernet Tx Compliance Software covers 2 standards and 6 data rates in one solution:
Ordering information
Keysight's Automotive SerDes receiver (Rx) test software will help automate test procedures that stress the receiver and monitor the link performance.
Keysight's Automotive SerDes receiver (Rx) test software will help automate test procedures that stress the receiver and monitor the link performance.
AE2010R
Keysight's Automotive SerDes receiver (Rx) test software will help automate test procedures that stress the receiver and monitor the link performance.
Serializers and De-serializers (SerDes), are common in virtually all high-speed digital bus technologies. They are responsible for taking various digital inputs and sending them over distance using high-speed serial links. Next-generation advanced driver-assistance systems (ADAS) will use sensors like cameras, radar, and lidar with increasingly high resolutions, requiring a network with faster data throughput and greater bandwidth.
Typically, SerDes are built to be asymmetrical; they use a high-speed downlink for data transit, such as from a camera to the central CPU, and a slower uplink for less-demanding tasks like device monitoring and control. This type of link is well suited to remote sensors in the vehicle, which require high-speed outputs but should ideally be limited in their implementation complexity, power requirements, and cost.
Ordering information
Keysight partnered with BitifEye Digital Test Solutions to develop this software.
MIPI® service marks and logo marks are owned by MIPI Alliance, Inc. and any use of such marks by Keysight Technologies is under license. Other service marks and trade names are those of their respective owners.
The AE6910R Automotive Ethernet Compliance Software enables you to automate complex receiver tests to ensure that your device is compliant with standards.
The AE6910R Automotive Ethernet Compliance Software enables you to automate complex receiver tests to ensure that your device is compliant with standards.
AE6910R
The AE6910R Automotive Ethernet Compliance Software enables you to automate complex receiver tests to ensure that your device is compliant with standards.
Unlike CAN, LIN, or MOST, the IEEE standard for automotive Ethernet demands rigorous compliance verification using specific test cases. The test requirements include complex measurements: vector network analysis with S-parameters, bit error rate (BER) test, and protocol analysis of high-speed digital signals.
Keysight offers solutions that automate testing and validation of your automotive Ethernet devices to help you save time and effort. These proven applications help you ensure proper test configuration and accurate measurement results. This software solution ensures your device is compliant with IEEE and OPEN Alliance standards.
Key capabilities
PrecisionProbe and InfiniiSim Basic provides two ways to de-embed the effect of cables and fixtures from measurements. This new package gives you both capabilities.
PrecisionProbe and InfiniiSim Basic provides two ways to de-embed the effect of cables and fixtures from measurements. This new package gives you both capabilities.
D9010DMBA
PrecisionProbe and InfiniiSim Basic provides two ways to de-embed the effect of cables and fixtures from measurements. This new package gives you both capabilities.
PrecisionProbe and InfiniiSim Basic provides two ways to de-embed the effect of cables and fixtures from measurements. This new package gives you both capabilities.
Compatible with all Infiniium oscilloscopes with firmware 6.30 or greater.
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
D9020JITA
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
With faster edge speeds and shrinking data valid windows in today's high-speed digital designs, insight into the causes of jitter has become critical for success. This jitter analysis software, combined with Keysight's Infiniium 90000, V-, Z- or UXR-Series oscilloscopes, is a key tool for identifying and quantifying jitter components that affect the reliability of your design. Time correlation of jitter to the real-time signal makes it easy to trace jitter components to their sources. Additional compliance views and a measurement setup wizard now simplify and automate RJ/DJ separation for testing against industry standards.
This software automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ) that is contributed to the total jitter (TJ) PDF by each transition in the pattern. It also comes with both spectral and tail-fit jitter separation algorithm.
Every waveform is different. As a result, having the flexibility of multiple jitter separation solutions means better answers for each individual waveform. Use the new tail-fit algorithm to properly identify and measure aperiodic bounded uncorrelated jitter, which is especially useful if the waveform is being influenced by cross-talk.
The phase noise analysis feature measures phase noise in a clock source. Phase noise measurement results are presented in a log frequency plot where the amplitude units are dBc/Hz (decibels relative to the carrier power normalized to a 1 Hz bandwidth). Phase noise is one of the most important figures of merit of a signal generating device and can be a limiting factor in a mission-critical application within aerospace and defense, as well as in communications.