Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
Können wir Ihnen behilflich sein?
- Home
- PRODUKTE UND DIENSTLEISTUNGEN
- ...
- Battery Test Solutions
- SL1700A Series Scienlab Battery Pack Test System
- SL1730A Scienlab Battery Test System – Pack Level, 220 kW
SL1730A Scienlab Battery Test System – Pack Level, 220 kW
Solution for testing Battery Packs with an output power up to 200 kW and voltage range up to 1500 V
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
The extendable SL1730A provides sink and source with 1000 to 1500 V, 300 to 600 A, and 200 kW.
Highlights
Meet the SL1700A Battery Pack Test System
Keysight’s SL1700A Scienlab Battery Test System – Pack Level Series allows to realistically emulate the environment of the future battery pack application in order to test the high-power battery pack comprehensively and improve its functions and safety. The growing demand of e-mobility increases the need of vast battery test labs for EV battery development. Keysight developed the SL1700A Series to accelerate the development and validation of batteries. It offers a voltage range of up to 1500 V and power options between 100 and 300 kW including a Performance Bundle to increase the power up to 300 kW. The new high-voltage SiC (silicon carbide) technology provides a high energy efficiency on a small footprint and helps to minimize your operating costs.
- SiC technology for higher dynamics, precision, and efficiency
- Up to 1.5 MW power due to parallelization
- Small footprint thanks to (modular and) compact design
- Reduce costs for energy and cooling water due to efficient and cost-effective operation with a recovery capability of 96%
- Extendibility of the systems to meet future needs of higher current, voltage or power
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback