Use the link under the Download heading to download and install the latest version of the 54620-series oscilloscope Programmer's Reference Help file onto your pc. The help file is a complete command reference for oscilloscope remote programming. The download contains a self-extracting archive with the Programmer's Reference Help file and example programs. The help file uses the Microsoft Windows® help viewer, winhelp.exe.

Note

This programmer's reference help file supports the latest version of the 54620-Series Oscilloscopes application software (version A.02.00)

Download and Installation Instructions

1. Create a folder c:\54600 on your local pc.

2. Click on the "Programmer's Reference Help file" link under the Download heading and save the file to c:\54600. This is a self-extracting archive.

3. To extract the installation program in Windows® Explorer, double-click on the downloaded file and select c:\54600 as the destination folder.

4. Double-click on setup.exe from Windows® Explorer and follow the instructions on the pc screen to install the application.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-02-20 A.02.00 N/A
Veröffentlichungsdatum Version
2004-02-20 A.02.00
Version Description
N/A

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: PC

Voraussetzungen

  • Information Not Available

Supported Instruments

  • 54620 Series
Keine Softwareversion verfügbar
SHOW MORE