Publication Number:
U3020-90003
Publication Date: 2022.03.01
Language: English
User Manuals
Keysight Technologies U3020AS16 Multiport Test Set User's and Service Guide
Show Description
The Keysight U3020AS16 is a 10 MHz to 26.5 GHz switching Test Set that allows the user to make Reflection and Transmission measurements with 16 available test ports when combined with a 2-port network analyzer. Transmission measurements can also be made between any pair of the 16 test ports.
Besten Dank
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback