DC Power Supplies Catalog

Kataloge

This Catalog provides a comprehensive overview of DC sources designed for accurate power delivery, precise voltage and current control, and automated test workflows in R&D labs and production environments. Organized into Essential, Advanced, Expert, and Pro performance grades, the catalog covers benchtop supplies, ATE system supplies, modular DC solutions, and specialty power systems that support a broad range of applications. Engineers can choose compact benchtop units for education and design benches, autoranging and high‑current supplies for device characterization, high‑power ATE supplies for automated system test, and specialty systems for battery emulation, photovoltaic array simulation, and EV powertrain validation.
 

Benchtop DC supplies provide stable, adjustable power with low ripple/noise and optional sequencing capabilities to support consistent measurements. Across the grades, Keysight offers models ranging from entry‑level triple‑output instruments to high‑performance, low‑noise sources for sensitive device work.
 

ATE system power supplies deliver high power density and rapid command response for automated test, with autoranging outputs, regenerative options, multi‑kilowatt scalability, and hardware‑based real‑time control for reduced test times and efficient rack utilization. Modular DC solutions allow users to create application‑specific power systems by combining mainframes with more than 35 module types, including precision, high‑performance, SMU, and electronic load modules, tailoring setups for general‑purpose, photovoltaic, and battery‑cell testing. Specialty power solutions extend capabilities into domain‑specific applications, such as battery emulation with integrated profiling, photovoltaic array simulation for solar inverter test, HEV/EV power converters with bidirectional power, and mobile communication DC sources optimized for low‑noise RF testing.
 

Keysight software and accessories enhance these power supplies with remote control, data logging, automated sequencing, battery and PV workflows, IV curve measurement, and lab management tools. Accessories such as Kelvin probes, ultra‑low‑noise filters, interface modules, cable kits, and rack‑mount hardware help ensure accuracy and smooth integration into test environments.
 

Explore the DC power supply performance grades:

  • Essential benchtop DC power supplies come in the NB1‑classwhich includes the EDU36311A. They deliver 90 W maximum power, 5 A per output, and 30 V maximum voltage. Essential models provide high accuracy with low noise, tight line/load regulation, built‑in protection, and a 7‑inch color display for simultaneous control/visibility of three independent outputs. They are ideal for teaching labs and general‑purpose prototyping, with straightforward remote connectivity for control and automation.

  • Advanced benchtop DC power supplies come in two classes. The NB1-class includes the E36100 Series, and the NB2-class includes the E36200 Series and E36441A power supplies. They deliver 30 W to 400 W of output power with wide voltage and current ranges. They add autoranging outputs, auto‑series/auto‑parallel operation for higher single‑output power, low ripple and noise, and remote sensing for long cables or high‑current setups, with 25–60 ms programming settling time to speed iterative tests. They reduce bench clutter by covering broad operating ranges in one instrument.

  • Expert benchtop DC power supplies come in two classes. The NB1-class includes the E36150 Series, and the NB2-class includes the E36300 Series. They add capabilities such as elevated data logging, LIST mode programming, built‑in voltmeter/ammeter, enhanced programming speed, and automotive ISO preset libraries, ideal for testing motor drivers, inverters, and DC‑DC converters requiring high voltage or current under load and richer sequencing/control.

  • Pro benchtop DC power supplies come in the NB6‑class, which includes the B2960 Series. They provide metrology‑grade precision with 6.5‑digit measurements, 100 nV voltage resolution, 10 fA current resolution, and built‑in AWG supporting 1 mHz to 10 kHz for custom waveforms. They offer pulsed source modes, bipolar four‑quadrant operation, external noise filtering, and ultra‑low ripple, making them ideal for sensitive device testing.
     

Explore the ATE system power supply performance grades:

  • Advanced ATE system power supplies come in the NS1‑class which includes the N5700, N8700, and N8900 Series. They deliver 750 W to 15 kW of power and offer wide voltage and current ranges to support a variety of DUTs, including power devices, inverters, battery packs, and motor drivers. They provide fast command response, built‑in measurements, multiple I/O interfaces (GPIB, LAN, USB), and web‑browser‑based remote access, enabling flexible integration into automated test systems.

  • Expert ATE power supplies come in two classes. The NS1-class includes the DP5700 and N6900 Series, and the NS4-class includes the RP5900 Series. They deliver 1.5 kW to 12 kW of power with enhanced dynamic response and precise programmable control. These models add fast command processing, digital I/O integration, and dynamic power allocation to automatically adjust power delivery based on DUT requirements.

  • Pro ATE power supplies come in two classes. The NS1-class includes the N7900 Series, and the NS4-class includes the RP7900 Series. They provide 1 kW to 30 kW of power with hardware‑based real‑time control, enabling immediate voltage and current adjustments based on external triggers or sensor inputs. They feature high‑speed digitization up to 1.6 MSa/s, allowing scope‑grade waveform capture for advanced power analysis directly on the instrument.
     

Specialty power solutions extend capability for domain‑specific testing. Battery emulators in the BE3‑class include the E36731A, providing 200 W with integrated battery profiling and built‑in electronic load. Photovoltaic array simulators in the NU2‑class include the PV8900 Series, offering up to 30 kW per unit with autoranging capability and automated compliance test functionality. HEV/EV power converters in the NU1‑class, including the EV1003A, SL1041B, and SL1800A, span 20–300 kW with bidirectional power and regenerative capability. Mobile communication DC sources in the NU4‑class include the 66300 Series, providing low‑noise, fast‑transient supplies for RF device testing.
 

Modular DC power solutions offer configurable, system‑level performance by combining mainframes with over 35 modules. Supporting power ranges from 400 W to 10 kW for general‑purpose, photovoltaic, and battery‑cell testing.
 

The catalog also highlights software and accessories that extend capability, including remote control, sequencing, specialized workflows, and installation tools such as Kelvin probes, low‑noise filters, and rack kits. Keysight Support Services can reduce your learning curve, enhance your uptime, ensure the accuracy of your testing equipment, and provide the expertise you require, precisely when and where you need it. KeysightCare curated support plans bundle critical services with prioritized response and turnaround times, and high‑performance analyzers include one year of KeysightCare Assured to maintain confidence in ongoing test performance.