Product Fact Sheets
Designed for Your Power-Hungry Devices
The E36200 series single and dual output power and are intended for your bench applications that require power up to 400 W. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual supply provides two independent 200 W channels.
Können wir Ihnen behilflich sein?