Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight IoT security testing solutions combine intelligent automation, real-time analysis, and evolving threat coverage to validate connected device security at every stage of development. Built to simulate real-world cyberattacks, they enable high-confidence testing of embedded systems, communication protocols, and firmware security for consumer and industrial IoT applications. The platform automates validation through a point-and-click user interface (UI) or automation API. It’s a turnkey tool that helps identify IoT security gaps related to compliance and labeling requirements. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Tests the implementation of encryption protocols, certificate handling, and authentication mechanisms. Verifying secure communication ensures data confidentiality, integrity, and authenticity.
Real-world attack emulation allows developers to assess how IoT devices respond to threat vectors, including denial-of-service (DoS), spoofing, and replay attacks, strengthening device resilience.
Automated test cases align with key security standards, including ETSI EN 303 645, ANSI / CTA 2088-A, and OWASP, ensuring regulatory approval and customer trust.
Monitors device responses, performance, and stability under stress and attack conditions, helping engineers identify abnormal patterns and harden system robustness.
Bundles
Base Controller Software Subscription, IPv4 Attack, WLAN Attack, Bluetooth Attack, IPv6 Attack, Base Controller Software SubscriptionIPv6 AttackIPv4 AttackBluetooth AttackWLAN Attack
Type
Software
License for the core system module through a web user interface and RESTful API, offering a framework for automation, integration, extensible architecture, and reporting.
License for the core system module through a web user interface and RESTful API, offering a framework for automation, integration, extensible architecture, and reporting.
983-1104
License for the core system module through a web user interface and RESTful API, offering a framework for automation, integration, extensible architecture, and reporting.
Keysight's IoT Security Assessment (IoT SA) offers a swift and straightforward verification process for IoT devices, ensuring compliance with standards and addressing common vulnerabilities. It employs a patented protocol fuzzer to provide a comprehensive assessment. IoT SA conducts tests across various protocols, including TCP/IP, Bluetooth® Classic, Bluetooth® Low Energy (BLE), CAN, and O-RAN mobile networks via IP. The software receives monthly updates, incorporating new audits and features to assess current vulnerabilities. The modular nature of updates allows for separate updates to the core system and additional modules.
Optional add-on license for 983-1104 to activate the module for Bluetooth® security assessments.
Optional add-on license for 983-1104 to activate the module for Bluetooth® security assessments.
983-1107
Optional add-on license for 983-1104 to activate the module for Bluetooth® security assessments.
Keysight's IoT Security Assessment (IoT SA) offers a swift and straightforward verification process for IoT devices, ensuring compliance with standards and addressing common vulnerabilities. It employs a patented protocol fuzzer to provide a comprehensive assessment. The software receives monthly updates, incorporating new audits and features to assess current vulnerabilities. The modular nature of updates allows for separate updates to the core system and additional modules.
IoT Security Assessment bundle including core controller license: 983-1104, IPv4 module: 983-1105, WLAN module: 983-1106, and Bluetooth® module: 983-1107.
IoT Security Assessment bundle including core controller license: 983-1104, IPv4 module: 983-1105, WLAN module: 983-1106, and Bluetooth® module: 983-1107.
983-1110
IoT Security Assessment bundle including core controller license: 983-1104, IPv4 module: 983-1105, WLAN module: 983-1106, and Bluetooth® module: 983-1107.
Keysight's IoT Security Assessment (IoT SA) offers a swift and straightforward verification process for IoT devices, ensuring compliance with standards and addressing common vulnerabilities. It employs a patented protocol fuzzer to provide a comprehensive assessment. The software receives monthly updates, incorporating new audits and features to assess current vulnerabilities. The modular nature of updates allows for separate updates to the core system and additional modules.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An IoT security assessment is a multi-layered evaluation of the security posture of a connected device, covering its hardware, software, firmware, and communication protocols. It typically begins with threat modeling to understand what assets need protection and what potential attackers might target. From there, the assessment moves into hands-on testing, starting with the device’s physical interfaces such as UART, JTAG, or USB ports, which are checked for debug access, data leakage, or unauthorized control. Firmware analysis is a major component, involving the extraction and reverse engineering of the binary image to identify embedded secrets, insecure configurations, or vulnerable components.
Network communication is closely examined to determine if encryption is implemented correctly and whether protocols are susceptible to replay, spoofing, or injection attacks. If the device communicates through cloud APIs or mobile apps, those components are also analyzed for issues such as poor authentication, insecure token handling, or exposed endpoints. The assessment often includes protocol fuzzing to test the robustness of communication stacks by sending malformed or unexpected packets. Finally, the device is compared against known security frameworks such as ETSI EN 303 645 or NIST 8259 to identify compliance gaps. Tools used during this process may include static code analyzers, debuggers, intercept proxies, RF sniffers, and hardware exploit kits.
Protocol-level testing is critical for IoT devices because they frequently use lightweight or proprietary communication protocols that are more vulnerable to security flaws than mature standards like HTTPS. Unlike general IT infrastructure, where protocols have been hardened over decades, IoT ecosystems rely on stacks such as CoAP, MQTT, Zigbee, BLE, or custom serial protocols that are often poorly documented or inconsistently implemented. As a result, many devices process malformed or unexpected data in unsafe ways, leading to crashes, buffer overflows, or unintended behavior. Protocol-level testing involves both passive monitoring and active injection of malformed, out-of-sequence, or malicious packets to observe how the device reacts.
This is especially important in environments where devices make autonomous decisions based on network commands—for example, smart locks, sensors, or medical equipment. Without proper bounds checking or authentication, such devices may accept spoofed commands or become unstable. Furthermore, many IoT stacks assume trusted environments and do not enforce rigorous cryptographic standards, leaving them open to session hijacking or replay attacks. By performing protocol-aware fuzzing and interaction testing, engineers can uncover these subtle but critical vulnerabilities that static code reviews or general penetration tests often miss.
IoT security testing should be an ongoing process integrated into every phase of the device lifecycle, not just a one-time validation before product launch. In the design phase, it is crucial to conduct threat modeling and establish security requirements early, when architectural decisions have the greatest influence on long-term security. During development, testing efforts should focus on identifying code-level vulnerabilities, verifying the security of third-party libraries, and performing early-stage static and dynamic analyses. Prior to release, a comprehensive assessment—including firmware validation, communication protocol analysis, hardware interface testing, and backend security evaluation—is essential to ensure the device is hardened against known threats.
However, security testing must continue after the device enters the market. Post-deployment assessments are critical, especially when firmware updates are issued, new features are integrated, or newly discovered vulnerabilities affect the software stack or external services. Given the long operational life and often unattended deployment environments of IoT devices, they are perpetually exposed to evolving cyber threats. Periodic reassessments—ideally conducted annually or following any significant change—help maintain compliance with industry security standards and protect the device from emerging risks. Strengthening security through continuous monitoring, remote test automation, and secure over-the-air (OTA) update frameworks ensures long-term resilience across the entire device lifecycle.