Robust security validation solutions for connected devices

Keysight IoT security testing solutions combine intelligent automation, real-time analysis, and evolving threat coverage to validate connected device security at every stage of development. Built to simulate real-world cyberattacks, they enable high-confidence testing of embedded systems, communication protocols, and firmware security for consumer and industrial IoT applications. The platform automates validation through a point-and-click user interface (UI) or automation API. It’s a turnkey tool that helps identify IoT security gaps related to compliance and labeling requirements. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Secure communication 

Tests the implementation of encryption protocols, certificate handling, and authentication mechanisms. Verifying secure communication ensures data confidentiality, integrity, and authenticity.

Threat simulation

Real-world attack emulation allows developers to assess how IoT devices respond to threat vectors, including denial-of-service (DoS), spoofing, and replay attacks, strengthening device resilience. 

Standards and compliance 

Automated test cases align with key security standards, including ETSI EN 303 645, ANSI / CTA 2088-A, and OWASP, ensuring regulatory approval and customer trust.

Device behavior analysis

Monitors device responses, performance, and stability under stress and attack conditions, helping engineers identify abnormal patterns and harden system robustness. 

prod_image
  • Bundles

    Base Controller Software Subscription, IPv4 Attack, WLAN Attack, Bluetooth Attack, IPv6 Attack, Base Controller Software SubscriptionIPv6 AttackIPv4 AttackBluetooth AttackWLAN Attack

  • Type

    Software

Frequently asked questions