Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight SX2-class fixed configuration sampling oscilloscopes include the DCA-M Series.
Fixed configuration sampling oscilloscopes offer cost-optimized optical and electrical measurements in a compact form factor, ideally suited for manufacturing tests. They provide the same precision measurements as our modular sampling oscilloscopes with bandwidth up to 60 GHz optical and 50 GHz electrical. Fixed configuration sampling oscilloscopes form a complete manufacturing test solution when paired with automation software to optimize test throughput and ensure device interoperability and reliability. Keysight fixed configuration sampling oscilloscopes help you efficiently scale optical transceiver testing with a streamlined test setup for maximum efficiency. Choose one of our popular configurations or configure one specific to your application.
Integrate multiple optical and electrical inputs, clock recovery, and precision time-base features in a compact unit to ensure signal integrity and save space.
With support for fully automated operations, fixed configuration sampling oscilloscopes enable high-performance and high-throughput manufacturing test operations.
Extremely low noise and jitter provide the measurement margin needed to maximize manufacturing yield and ensure optimal device reliability.
These oscilloscopes require less power than benchtop models — a critical feature for continuous manufacturing test environments.
Maximum optical bandwidth
0 to 60 GHz
Maximum electrical bandwidth
N/A to 50 GHz
Optical channels
0 to 4
Electrical channels
0 to 4
Intrinsic jitter
105 fs rms to 500 fs rms
Fiber mode
Single-mode and multimode, Single-mode only, Multimode only
N1092A
High accuracy, low cost solution for optical waveform analysis including solutions for 8.4 through 64 GBaud, very low noise and jitter, fast sampling rates for high throughput, and integrated clock recovery available.
What's included:
N1093A
Maximize AI data center network reliability using a low-noise, low-jitter, and high optical-sensitivity DCA-M oscilloscope for accurate optical measurements up to 120 GBd and scalable to high-volume manufacturing testing with Keysight FlexOTO optimization software.
What's included:
N1096A
The N1096 multimode DCA-M supports the high-speed demands of AI-driven data centers, offering 224 Gbps or 112 GBd PAM4 measurement capability for multimode (MM) short-reach applications for next-generation AI infrastructure.
What's included:
What's included:
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Fixed-configuration oscilloscopes have key advantages over other types of scope for manufacturing or production testing at scale:
Keysight fixed-configuration sampling oscilloscopes offer the same measurement quality as our modular form factor models, but with unique advantages that make them preferable for certain applications or needs:
Due to their standalone nature, engineers and lab managers should consider their needs carefully when choosing their fixed-configuration oscilloscope.
Keysight fixed-configuration sampling oscilloscopes provide the same measurement quality for optical and electrical signals and the same software support as other form factors while offering significant advantages for specific applications and needs. But there are cases where a benchtop oscilloscope would be preferable.
Standalone oscilloscopes are not upgradable in channel count or bandwidth, so you will need to add additional units as test needs evolve. Modular systems allow for upgrades to the mainframe.
Fixed-configuration oscilloscopes also do not come with screens, so you will need an external monitor to configure and operate the oscilloscope. This can be an advantage for automated test programs, but for lab-based development and validation, it may be an important consideration to have a built-in screen for viewing and analyzing signals.