Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
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
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Advanced oscilloscopes come in two classes. The XR4-class includes InfiniiVision 4000-series and XR5-class includes 6000-series.
The Keysight XR4- and XR5-class Advanced oscilloscopes offer the same core features and capabilities as our Essential oscilloscopes, plus more. Discover enhanced features and performance such as hardware-based serial decoding, zone triggering, and seven instruments in one with the addition of mixed-signal oscilloscope (MSO) capability. Advanced oscilloscopes provide higher bandwidth, faster sample rates, segmented memory, and an enlarged touch screen display compared to our Essential grade. Advanced oscilloscopes are ideal for debugging designs that require jitter analysis, eye diagrams, and zone triggering. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Integrates an oscilloscope, wavegen, protocol analyzer, digital voltmeter, frequency counter, frequency response analyzer, and digital channels in one instrument.
Capture and decode a wide variety of waveforms simultaneously, providing real-time insights and minimizing potential errors.
Gain deeper insights with enhanced triggering capabilities that reveal complex timing and signal behaviors and isolate key signal events with segmented memory.
Navigate intuitively with a 12.1-inch touch screen using gestures like scrolling, pinch-to-zoom, and dragging.
Maximum bandwidth
200 MHz to 1.5 GHz
Analog channels
2 to 4
Digital channels
0 to 16
Maximum sample rate
5 GSa/s to 20 GSa/s
Maximum memory depth
4 Mpts
Display size
12.1 inch
ADC resolution
8
Brands included
4000 Series, 6000 Series
DSOX4024G
DSOX4024G oscilloscope with 200 MHz bandwidth and 4 analog channels, featuring InfiniiScan Zone touch triggering.
What's included:
Download BenchVue Basic app for free to control your instruments.
MSOX4054G
MSOX4054G mixed-signal oscilloscope with 500 MHz bandwidth, 4 analog and 16 digital channels, 12.1-inch touch display.
What's included:
Download BenchVue Basic app for free to control your instruments.
DSOX6004A
The 6000 X-Series offers a 12.1-inch capacitive multi-touch display, InfiniiScan Zone touch triggering, voice control, and the capabilities of up to 7 instruments in 1.
The Keysight DSOX6004A has 7-in-1 integration, combining digital channels, serial protocol analysis, a built-in dual-channel waveform generator, frequency response analysis, built-in digital multimeter, and a built-in 10-digit counter with totalizer.
What's included:
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
All modern oscilloscopes are digital storage oscilloscopes (DSOs), which use digital signal processing to capture and display an analog signal waveform into a digital representation displayed on a screen. If the oscilloscope also has the ability to accept digital signals, it is a mixed-signal oscilloscope (MSO).
The basic principle behind digital oscilloscopes is quite simple: an electronic circuit produces a voltage that varies with time, which is fed into the oscilloscope's input.
It converts the input signal voltage into a digital format using an analog-to-digital converter (ADC). The ADC runs much faster than the input signal, typically several MHz. The scope triggers an event and then captures a certain number of samples before and after the trigger event. It displays the voltage vs. time waveform on the screen.
The oscilloscope then uses this voltage to produce a corresponding electric current passed through a resistor. This current is converted back into a voltage proportional to the original signal. The voltage is amplified and used to drive the oscilloscope's display. By carefully controlling the amplification and other factors, the digital oscilloscope can accurately represent standard and complex waveforms.
The scope stores the waveform in memory so it can be recalled and analyzed later. In addition, the scope can perform mathematical operations on the waveform data, such as adding, subtracting, multiplying, and dividing, which allows the user to see the effects of these operations on the waveform.
Segmented memory in an oscilloscope refers to a feature that allows the instrument to capture waveform data in separate segments or "windows" of time, rather than continuously recording every sample. This method enables the oscilloscope to focus on specific events or intervals within a signal, optimizing memory usage. Instead of using up all available memory to record a long, continuous signal, segmented memory stores only the portions of the waveform that meet a defined trigger condition. This approach helps maintain high sampling rates while increasing the total amount of data that can be captured for events of interest.
One of the main benefits of segmented memory is that it allows for capturing long-duration signals or rare events without overwhelming the oscilloscope's memory. In traditional, continuous memory modes, high sampling rates limit the duration of signals that can be recorded. By using segmented memory, the oscilloscope can still sample at a high rate but only records portions of the signal that are triggered by a specific event, like a pulse or a waveform anomaly. This provides better resolution and more detail for those particular events, without wasting memory on non-essential signal data.
Segmented memory is particularly useful when analyzing signals with intermittent or infrequent occurrences, such as glitches, errors, or pulse bursts that occur irregularly. With segmented memory, the oscilloscope can capture these rare events in high detail while preserving memory for additional segments. Furthermore, some oscilloscopes allow you to trigger on multiple events and record several segments within one capture session, giving you a comprehensive view of complex signals. This makes it a powerful tool for troubleshooting, debugging, and analyzing systems where events are unpredictable or sparse in nature.
Automatic triggering, while convenient, may not always provide the level of precision engineers require. In contrast, normal triggering empowers engineers to specify the exact point at which they want to capture a waveform, offering a level of control and accuracy that can be crucial when troubleshooting problems. For instance, if you need to capture a specific pulse, normal triggering allows you to specify the precise time the pulse occurs. When you switch to the Single trigger mode, your oscilloscope will temporarily operate in normal trigger mode to prevent an automatic force trigger.
Additionally, advanced triggering options allow users to capture specific events within a signal. Triggers can be set based on conditions like pulse width, logic patterns, runt pulses, and more. This helps in isolating and analyzing complex signal behaviors.