Können wir Ihnen behilflich sein?
IxChariot
Instant performance assessment of complex networks from pre- to post-deployment
Already own this product? Visit Technical Support
Highlights
- Used by industry leaders and experts, including the Wi-Fi Alliance
- Instantly assesses network performance, including wireless performance and geo-location
- Performance Endpoints run on mobile, PC, Mac or in any hypervisor or cloud service
- Allows for central management of any platform via Performance Endpoints
- Delivers full application emulation and key performance metrics, including throughput, packet loss, jitter, delay, MOS, and OTT video like Netflix, YouTube
- Trusted tool for both private virtual and public cloud infrastructures
- Emulates a blend of real-world application traffic used on today’s networks (AppLibrary)
Problem: Ensuring network changes won’t disrupt service quality and performance
Today's networks are in constant flux. Organizations frequently add new business services to their networks, and network equipment undergoes continual updates and upgrades. Whether existing network devices are capable of supporting a new service is a question often left to chance.
To avoid blunders, organizations need to qualify the network, assess performance, and predict the quality of experience (QoE) of newly deployed services. For quality assurance engineers and IT teams, it is critical to have fast and efficient ways to verify and quantify performance before shipping products or rolling out services.
Solution: Efficient software-based testing to check device and network readiness
IxChariot instantly assesses and troubleshoots networks and applications before and after deployment. This powerful assessment tool uses software agents called Performance Endpoints to simulate application traffic and deliver key performance metrics to a central console for easy management.
The result is a fully instrumented system for confidently assessing the performance and reliability of networks and applications running on a wide variety of transport interfaces, including wired, wireless, and virtual data centers. Pre-deployment, QA teams or IT teams can run “what-if” scenarios to predict an application’s impact on devices or the network.
Extend the Capabilities
Featured Resources
Related Products
IxChariot FAQs
IxChariot is a network assessment tool that simulates real-world application traffic between endpoints to measure performance metrics like throughput, packet loss, jitter, latency, and MOS. It’s used for Wi-Fi, LAN/WAN, cloud, and application pre-deployment testing.
Server Edition (Linux, web-based, centralized management) vs. Desktop Edition (Windows, installed locally). Both use the same endpoints and licenses, but the Server Edition is better for large-scale, distributed, or automated testing.
It measures:
- Throughput (TCP/UDP)
- Latency / jitter
- Packet loss
- MOS (voice quality)
- Application response times (video streaming, HTTP, cloud apps)
- It can simulate hundreds of real app protocols (VoIP, video, OTT, multicast, web traffic)
IxChariot is enterprise-grade, with realistic application emulation, detailed reporting, multiple endpoints, QoS / DSCP marking, and MOS scoring.
iperf is free, simple, and useful for raw bandwidth tests — but lacks app simulation, user-friendly reports, and automation integration.
Yes. IxChariot supports multicast traffic simulation (important for IPTV, conferencing, streaming validation) and is widely used for Wi-Fi performance testing (throughput, roaming, QoS, packet loss under load).
Users often script bulk or regression testing. IxChariot supports:
- Tcl scripting
- Command-line automation
- Integration with CI/CD testbeds
This allows repeating tests, scaling simulations, and integrating into QA pipelines.
Results can be stored, re-opened, and compared over time. IxChariot lets you:
- Export results in HTML, TXT, or CSV
- Generate comparison reports across test runs
- Visualize performance trends through built-in graphs / dashboards
Want help or have questions?