Highlights

Features

  • Tests the complete specification for MIPI C-PHY v1.0, v1.1, v1.2, v2.0 Section 9 and 10, and C-PHY v1.1 and v2.0 Section 1
  • Tests LP and HS tests for all possible speeds
  • Automated oscilloscope measurement setup, testing and reporting for increased accuracy, time-savings and repeatability
  • Automated margin analysis

Requirements

  • Infiniium oscilloscope updated to a firmware version recommended in the most recent Release Notes
  • D9320ASIA Advanced Signal Integrity Software (EQ, InfiniiSimAdv, Crosstalk)

The MIPI C-PHY Transmitter Conformance Test Software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your C-PHY data links. The C-PHY electrical test software allows you to automatically execute C-PHY conformance tests for your CSI-2 and DSI-2 architectures. The application automatically displays the results in a flexible report format. In addition to measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

Free Trials

D9310CPHC MIPI C-PHY Transmitter Conformance Test Software and 30-Day Trial License

Keysight D9310CPHC MIPI C-PHY Transmitter Conformance Test Software for Infiniium XR8 and UXR-Series oscilloscopes.

Interested in D9310CPHC?

Extend the Capabilities of Your MIPI C-PHY Transmitter Conformance Test Software for Infiniium Oscilloscope

Want help or have questions?