Highlights

Versatile Testing for FR1 and FR2 Bands

The Keysight F9640A mini rack-mountable test chamber is a shielded anechoic chamber. It is suitable for protocol, functional, and throughput testing of frequency range 1 (FR1) bands in conducted mode, and frequency range 2 (FR2) in radiated mode.

  • FR2 supports 2x2 multiple-input / multiple-output (MIMO) over one angle of arrival.
  • FR1 conducted mode supports 4x4 MIMO.

For FR2 radiated mode, the ceiling of the chamber would have one 22 to 50 GHz antenna and one 600 to 8000 MHz dual-polarization antenna, with room for polarization rotation to maximize signal de-correlation.

There is an option to neatly mount all system components in a rack.

Key Specifications

Bandwidth options
n/a
Frequency range
22 GHz to 50 GHz
Maximum angles of arrival
1
Maximum DUT weight
5 kg
Measurement type
n/a
Range length
0.37 m
Bandwidth options
Frequency range
Maximum angles of arrival
Maximum DUT weight
Measurement type
Range length
n/a
22 GHz to 50 GHz
1
5 kg
n/a
0.37 m
Mehr anzeigen
Bandwidth options:
n/a
Frequency range:
22 GHz to 50 GHz
Maximum angles of arrival:
1
Maximum DUT weight:
5 kg
Measurement type:
n/a
Range length:
0.37 m
Technology:
LTE
5G NR FR1
5G NR FR2
Use cases:
Protocol Verification
Protocol Acceptance
Functional
Performance

Want help or have questions?