89601BHXC 89600 VSA High Throughput WLAN Modulation Analysis
Perform WLAN 802.11n/ac/ax/be/bn modulation analysis
Demodulate and evaluate error vector measurements of your IEEE 802.11n/ac/ax/be/bn WLAN signals including advanced capabilities such as 8x8 MIMO.
Highlights
- Perform measurements on the latest IEEE 802.11bn, 802.11be, 802.11ax, 802.11ac, and 802.11n formats
- Support 802.11bn/WiFi 8 for Ultra High Reliability based on 802.11be with new features including Extended Long Range PPDU, Expanded MCS, longer LDPC, Unequal QAM (UEQM), and Distributed RU (DRU)
- Cover all bandwidth options of 20 MHz up to 320 MHz and modulation formats of BPSK up to 4096 QAM
- Measurement results including EVM, constellation, SIG info, frequency response
- Support up to 8x8 MIMO and multi-user MIMO of 802.11ax, 802.11be and 802.11bn signals
- Display multiple color-coded result views simultaneously
- Improve EVM with Cross-Correlated EVM (ccEVM) and IQ Noise Correction (IQ-NC) (requires opiton 89601EVMC)
- Performs SEM and EVM measurements simultaneously from a single data acquisition
Extend the Capabilities of Your Product
Want help or have questions?