The CV4284 IBASIC program runs on the Keysight 4155C/4156C Semiconductor Parameter Analyzers and does not require any additional computers or instruments in order to function. The program is designed to work in conjunction with the Keysight E5250A Low Leakage Switch Mainframe and the Keysight 4284A LCR Meter, but these instruments are not required in order to operate the program.

The CV4284 program has the following three main functions:

  1. Control the 4284A from the 4155C/4156C front panel in order to make CV sweeps and display the measurement results on the front panel of the 4155C/4156C
  2. Perform open/shorts calibration on the 4284A
  3. Calculate CMOS device parameters from CV curves

For more detail, refer to README file and "How to use the CV4284 IBASIC Program" document.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2003-02-10 n/a You can download the sample application program CV4284 for the Keysight 4155C and 4156C
Veröffentlichungsdatum Version
2003-02-10 n/a
Version Description
You can download the sample application program CV4284 for the Keysight 4155C and 4156C

Wie geht das Herunterladen

  • See Above

How to Install

  • Information Not Available

Lizenzierung

  • Does Not Require a License

Installs on: PC / Instrument

Voraussetzungen

  • See Above

Supported Instruments

  • 4155C 4156C
Keine Softwareversion verfügbar
SHOW MORE