What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Optical Component Test Module Update Program
IMPORTANT: The Module Update Program is required for all module updates.
You can now upgrade Keysight module firmware via GPIB or a serial null-modem cable.
Requirements:
- PC running MS Windows 95/98/2000 or NT 4.0.
- To update via GPIB the PC must be fitted with a suitable interface card.
- Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight 8163A mainframe.
Download and extract "Module_Update.exe" to a directory on your PC’s hard drive, then execute Module_Update.exe to install the module update program.
The readme.htm file associated with the module update program contains:
- Notification of prerequisites,
- Notification of known issues,
- as well as detailed instructions for use.
Be sure to study this file before attempting to use the module update software.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2009-01-01 | 2.4.0 | Optical Component Test Module Update Program |
| Veröffentlichungsdatum | Version |
|---|---|
| 2009-01-01 | 2.4.0 |
| Version Description |
|---|
| Optical Component Test Module Update Program |
Wie geht das Herunterladen
See Above
How to Install
See Above
Lizenzierung
- Does Not Require a License
Dokumentation
Installs on: Instrument
Betriebssystem
- Windows 2000
- Windows NT
- Windows 95/98
Voraussetzungen
See Above
Keine Softwareversion verfügbar
SHOW MORE