To install the software:

  • If you are accessing this web page from an external computer (that is, not the oscilloscope), transfer the file to the oscilloscope; then, execute the file on the oscilloscope, and follow the on-screen installation instructions.
  • If you are accessing this web page from the oscilloscope, click on the download link, and select "open". After the installation process auto-starts, follow the on-screen installation instructions.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2008-01-14 01.60 Keysight N5409A Fully Buffered DIMM compliance application software for Infiniium 80000 and 90000 Series oscilloscopes.
Veröffentlichungsdatum Version
2008-01-14 01.60
Version Description
Keysight N5409A Fully Buffered DIMM compliance application software for Infiniium 80000 and 90000 Series oscilloscopes.

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Requires a License

Installs on: Instrument

Voraussetzungen

  • See Above

Supported Instruments

  • N5409A
Keine Softwareversion verfügbar
SHOW MORE