What are you looking for?
Keysight N8300A Instrument Firmware Update
Firmware Version A.06.51 - May 10th 2011
The firmware release notes can be found in the "Keysight N8300A Wireless Networking Test Set Help" document. They can be viewed by selecting the "N8300A Wireless Networking Test Set Help" chapter, followed by the "N8300A Wireless Networking Test Set Release Information" page.
Note that this firmware is distributed as two different installation packages. One of the installation packages is for hardware option 506 only (i.e. without option 404). The other is for hardware option 505, and also for hardware option 506 with 404.
Please verify the hardware option(s) on the unit before attempting to install the firmware.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2011-05-10 | A.06.51 | For hardware option 505 and 404/506 |
| Veröffentlichungsdatum | Version |
|---|---|
| 2011-05-10 | A.06.51 |
| Version Description |
|---|
| For hardware option 505 and 404/506 |
Wie geht das Herunterladen
- See Above
How to Install
- Information Not Available
Lizenzierung
- Does Not Require a License
Dokumentation
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- N8300A
Wie geht das Herunterladen
- See Above
How to Install
- Information Not Available
Lizenzierung
- Does Not Require a License
Dokumentation
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- N8300A