Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS83120B Analog Land Mobile Radio Test plugin enables TAP and radio test users, with no programming experience, to run automated analog radio tests as required per TIA-603 standards. Analog Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Kostenlos Trial
Veröffentlichungsdatum Version Versionsbeschreibung
2023-04-18 2.0.0 Supports TAP 9.x.
Veröffentlichungsdatum Version
2023-04-18 2.0.0
Version Description
Supports TAP 9.x.

Wie geht das Herunterladen

  1. Click the Download button
  2. Save the TAP package file.

How to Install

  • Used with Keysight Test Automation Platform (TAP).

Lizenzierung

  • Requires a License

Installs on: PC

Betriebssystem

  • Windows 10

Voraussetzungen

  • Information Not Available

Supported Instruments

  • M8920A
Keine Softwareversion verfügbar
SHOW MORE