Keysight Advisor Bios Update A0.03.02
The following instructions will guide you through the upgrad process.

Create a bootable high density 1.44 diskette -- example:
c:\>format a: /s
(Please note: NT 3.x - 4.x does not support this.)

Download the self-extracting file 98BIOSUP.EXE to the bootable diskette

Run the self-extracting file with -d command line parameter
The following files and subdirectory will be created:
\a0302.dat
\amiflash.exe
\autoexec.bat
\choice.com
\hwdetect\biostest.exe
\hwdetect\hlbios.a05
\hwdetect\pgmflash.exe
\hwdetect\reboot.exe

Follow the rest of the instructions below.

The following procedure "fixes" a shortcoming in the 9.701 software upgrade for Internet Advisors having a BIOS version older than A.03.02. The downloadable file that follows contains the required BIOS A.03.02 upgrade.

Assuming that Windows-95 is already installed, proceed to Section 4 (page 27) of the 9.701 Installation Guide.

Although BIOS installation occurs in Step 7, you must start with Step 1 on page 27.

Steps 7b and 7e refer to "Installation Preparation Disk #3". Use instead the downloadable file, "Bios Upgrade A.03.02".

Follow the rest of the instruction sequence outlined in the Installation Guide for 9.701.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2002-08-19 A0.03.02 Firware update for Advisor BIOSes with versions less than A0.03.02
Veröffentlichungsdatum Version
2002-08-19 A0.03.02
Version Description
Firware update for Advisor BIOSes with versions less than A0.03.02

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 95/98

Voraussetzungen

  • Information Not Available
Keine Softwareversion verfügbar
SHOW MORE