What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IntuiLink for Infiniium DCA 86100A Oscilloscopes
The Keysight Intuilink Data Capture is an MS Office add-in, which captures and downloads waveform data from Keysight's 86100A Infiniium DCA Oscilloscopes. This data is transferred to your PC via GPIB or RS-232 interface. This product is free of charge.
It provides the following functionality:
- Download waveform data and display the data as a simple chart
- Download measurement data
- Download screen shots
- Save and restore setups
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2003-05-01 | 1.1 | Supported Models: 86100A |
| Veröffentlichungsdatum | Version |
|---|---|
| 2003-05-01 | 1.1 |
| Version Description |
|---|
| Supported Models: 86100A |
Wie geht das Herunterladen
- Click the download link and save the installer.
How to Install
- Run the downloaded installer.
Lizenzierung
- Does Not Require a License
Keine Softwareversion verfügbar
SHOW MORE