What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
64997A Oscilloscope Spectrum Visualizer (OSV) Software
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2015-05-21 | 01.09.0020 | For Keysight InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2015-05-21 | 01.09.0020 |
| Version Description |
|---|
| For Keysight InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes. |
Wie geht das Herunterladen
Click the download button and save the file to a temporary directory on your PC.
How to Install
The OSV installation package contains a *.zip folder that may be extracted on your PC. After extracting the *.zip folder on your PC, run the setup.exe installer.
OSV will install the following components if not previously installed:
- Microsoft .NET Framework 4.0 (Full Release)
- The Oscilloscope Spectrum Visualizer application
- SlimDX direct X graphics application
Lizenzierung
- Requires a License
Installs on: PC
Voraussetzungen
The OSV software requires Keysight IO Libraries (version 16 or newer) to be installed prior to connecting to any Keysight Oscilloscope. You can download this pre-requisite application here:
Supported Instruments
- InfiniiVision 2000, 3000, and 4000 X-Series oscilloscopes
Keine Softwareversion verfügbar
SHOW MORE