What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34970A Standard Shipped Components
A standard Keysight 34970A Data Acquisition Switch Unit ships with the following items:

- (1) 34970A Data Acquisition/Switch Unit
- (1) Internal DMM Installed
- (1) power cord
- (1) User's Guide*
- (1) Service Guide*
- (1) Quick Reference Guide*
- (1) Certificate of Calibration with Test Report
- (1) Quick Start Package (includes: 1 RS-232 cable, BenchLink Data Logger Software CD-ROM, 1 J-type thermocouple, 1 flat blade screwdriver)
A Keysight 34970A with Option 001 includes:
- (1) 34970A Data Acquisition/Switch Unit
- (1) power cord
- (1) User's Guide*
- (1) Service Guide*
- (1) Quick Reference Guide*
- (1) Certificate of Verification
- Option 001 DELETES the internal DMM
*Included when standard manual option ABA is ordered
Other Accessories you can order:
- Include a Cordura pouch that fits on top of the 34970A , use it to hold manuals and cables 34161A Accessory Pouch
- Program the 34970A using the USB port on your computer with Keysight´s 82357A USB to GPIB Interface for Windows
- Add a IEEE-488 interface to your PCI based computer 82350B PCI High-Performance GPIB Interface Card for Windows
- Rackmount *and filler panel to mount a single 34970A on left or right side 34190A Rackmount Kit
- A heavy duty hard carrying (and shipping) case to protect your 34970A 34131A Transit Case
* To rackmount two 34970As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9212)
Associated Products:
- 34401A Digital Multimeters, 6.5 digits - Make dcV, acV, Ohm, and many other measurements quickly and accurately 34401A Digital Multimeter, 6.5 Digit
- 33220A, 20MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel 33220A, 20MHz Function / Arbitrary Waveform Generator
- 53131A Frequency Counter, 10 digit - Make frequency measurements, time interval, and pulse measurements 53131A Universal Counter, 10 digit/sec, 500 ps
- 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously 54622D 2+16 Channel, 100 MHz Mixed Signal Oscilloscope
- Keysight T&M Programmers Toolkit - Connect and controlling instruments from Visual Studio .NET Keysight T&M Programmers Toolkit