DC Electronic Loads Catalog

Kataloge

Keysight DC electronic loads are now offered in two capability classes across benchtop, ATE, and modular units. Benchtop DC electronic loads include the NL1-class, designed for fast, accurate, and reliable testing of power devices. ATE DC electronic loads include the NL3-class, providing a regenerative capability that efficiently returns up to 95% of the absorbed energy back to the grid. Modular DC electronic loads offer a flexible, scalable solution for testing a broad range of DC power sources by using a single mainframe that supports up to six configurable load modules.
 

Explore the DC electronic load families:

  • Benchtop DC electronic loads come in one class, the NL1-class, and include the EL30000 Series Bench Electronic Loads. They are designed for fast, accurate, and reliable testing of power devices. With a compact design and intuitive display, they offer precise control of voltage, current, and power to simulate real-world conditions. Built-in web server and control software, multiple test modes, and an oscilloscope-like view — plus high-accuracy measurements (±0.04%) — enable detailed analysis of device performance. Select the right model based on power, current, voltage, and input channels to test power supplies, batteries, LED drivers, and other components.

  • ATE DC electronic loads come in one class, the NL3-class, and include the EL4900 Series Regenerative Electronic Loads. They host a regenerative capability that efficiently returns up to 95% of the absorbed energy back to the grid. This feature provides operational advantages by reducing energy consumption and cooling costs. The series offers a wide power range, from 2 kW to 12 kW, in high-density 1U and 2U layouts, with the flexibility to easily parallel up to 16 units (up to 192 kW) to create a single electronic load system. The electronic loads include advanced features for precise testing, such as simultaneous digitized voltage and current measurements. These combined benefits enable power test engineers to reliably evaluate and accelerate test development across multiple environments, accelerating testing of batteries and other power devices under test (DUT), such as automotive electronics and avionics.

  • Modular DC electronic loads offer a flexible, scalable solution for testing a broad range of DC power sources — including power supplies, batteries, converters, and fuel cells. Featuring a single mainframe that supports up to six configurable load modules, they deliver the precise voltage, current, and power levels needed for multichannel or high-power testing. Supporting multiple operating modes — constant current, voltage, resistance, and power — along with fast transient response and integrated measurement capabilities, these loads are ideal in bench and automated test environments.
     

Software and accessories extend DC electronic load capability and are designed to enhance lab management, control, monitoring, and data analysis. Our entry-level DC load application is ideal for basic instrument control and lab setup, while our full-featured power control and analysis software enables automated testing, real-time measurement visualization, data logging, and in-depth analysis through an intuitive graphical user interface. To complete your setup, choose from a range of user-installable interface modules and GPIB cables to ensure accurate, reliable measurements tailored to your application needs.
 

Keysight Support Services can reduce your learning curve, enhance your uptime, ensure the accuracy of your testing equipment, and provide the expertise you require, precisely when and where you need it. Maximize your instrument uptime, quickly optimize your test measurements, and get the answers you need at our fastest available times. KeysightCare curated support plans bundle critical services with prioritized response and turnaround times. High-performance instruments include one year of KeysightCare Assured.
 

Overall, the DC Electronic Loads Catalog serves as a guide to selecting the right benchtop, ATE, or modular electronic load to simulate demanding load conditions in both lab and production environments. With multiple test modes, scalable power capability, fast transient response, integrated software tools, and comprehensive support services, Keysight DC electronic loads support power device testing across industries like automotive, aerospace, energy, and electronics manufacturing.