InfiniiVision Oscilloscope Application Bundles

Datenblätter.

Application Bundles Overview

 

Deciding which probes, which hardware upgrades, and which software options  to purchase along with your InfiniiVision X-Series oscilloscope for a specific measurement application can be a daunting task. Keysight has made it easy for you by pre-configuring multiple products under single bundled model numbers. Keysight now offers six different bundles of products optimized for automotive test and debug, power supply characterization and testing, and high-speed signal integrity / jitter testing. Choose the one that best fits your measurement application and budget and save 25% off the list price relative to purchasing the same items individually.

 

• Automotive Better Bundle (DSO3054GAUT)

• Automotive Best Bundle (MSO4154AAUT)

• Power Better Bundle (DSO3054GPWR)

• Power Best Bundle (MSOX4154PWR)

• High-Speed / Jitter Better Bundle (DSOX6004JIT)

• High-Speed / Jitter Best Bundle (MSOX6004JIT)

 

InfiniiVision Automotive Bundles

 

The harsh environments that automotive electronics must operate in can induce unwanted transients and critical serial bus control errors. With the industry’s fastest waveform update rates and hardware-based serial bus decoding, Keysight’s InfiniiVision oscilloscopes can uncover automotive glitches and serial bus errors faster than other oscilloscopes.

 

Automotive Better Bundle

 

The Automotive Better Bundle (DSO3054GAUT) is built around the 4-channel, 500-MHz bandwidth InfiniiVision 3000G X-Series digital storage oscilloscope (DSO) with a built-in function / arbitrary waveform generator (AWG) and the automotive software option.

 

The automotive software package includes the broadest support for triggering on and decoding the most common automotive serial protocols including CAN, CAN FD, LIN, FlexRay, SENT, PSI5, and CXPI. Also supported is eye-diagram mask testing of CAN, CAN FD, and FlexRay differential buses, as well as symbolic decoding of the CAN, CAN FD, and LIN buses based on importing .dbc and .ldf files respectively.

 

For probing automotive differential buses such as CAN, CAN FD, and FlexRay, the DP0010A 250 MHz 42 V differential active probe and automotive accessory kit are included in this bundle. Below is a summary of what’s included in the Automotive Better Bundle:

 

Automotive Better Bundle: DSO3054GAUT

DSOX3054G

4-channel, 500-MHz oscilloscope, with WaveGen

D3000AUTB

Automotive software option

DP0010A

250 MHz 42 V differential active probe

DP0021A-009

Automotive Accessory Kit for DP001xA probes

 

Automotive Best Bundle

 

The Automotive Best Bundle (MSOX4154AUT) is built around the 4+16 channel,  1.5-GHz bandwidth InfiniiVision 4000 X-Series mixed signal oscilloscope (MSO), which includes 16 additional logic/digital channels of acquisition, a 2-channel function / arbitrary waveform generator, and the ultimate bundle software option.

 

In addition to the automotive-focused serial protocols and advanced measurement capabilities that are available in the better bundle, the best automotive bundle also supports power supply analysis, as well as a broader array of embedded serial protocols including I2C, SPI, UART / RS232 / 484, I2S, USB 2.0, USB PD, user-definable NRZ, and NFC.

 

The Automotive Best Bundle also includes the DP0010A 250 MHz 42V differential active probe and the automotive accessory kit. Below is a summary of what’s included in the Automotive Best Bundle:

 

Automotive Best Bundle: MSOX4154AUT

MSOX4154A

4+16 channel, 1.5-GHz mixed signal oscilloscope

D4000BDLB

Ultimate bundle software option

DSOX4WAVEGEN2

2-channel function / arbitrary waveform generator

DP0010A

250 MHz 42 V differential active probe