Datenblätter.
Introduction
You want your design to shine, and that means seeing more signals in new ways. Be ready with a Keysight Infiniium MXR-Series oscilloscope — your window into the intricate interactions of complex designs. Get from symptom to resolution fast by coupling the efficiency of an 8-in-1 bench solution with unprecedented simultaneous 8-channel performance.
Meet the Infiniium MXR-Series
Welcome to the Infiniium MXR-Series. With twelve models ranging in performance from 500 MHz to 6 GHz, 4 or 8 analog channels, and dozens of hardware and software options, the Infiniium MXR-Series is designed to meet your needs today. And with a fully upgradeable platform — with no exceptions — it will be ready for your measurement needs tomorrow.
Infiniium MXR-Series Specifications |
|
Analog channels |
4 or 8, upgradeable |
Bandwidth |
500 MHz to 6 GHz, upgradeable |
Sample rate |
16 GSa/s |
Memory |
200 Mpts, upgradeable to 400 Mpts or 1.6 Gpts flexible memory 1 |
Resolution |
10 bits, up to 16 with high resolution |
ENOB |
As high as 9.0 |
Timebase accuracy |
8 parts per billion |
Intrinsic Jitter |
As low as 118 fs |
Noise (1 mV/div) |
As low as 43 µV |
Digital logic channels |
16, dedicated input, upgradeable |
Integrated tools |
8-in-1 |
Eye diagram speed |
> 750,000 UI/s |
Screen display |
15.6” touch, full HD, dual screen support |
Model numbers |
4 Channels |
8 Channels |
500 MHz |
MXR054A |
MXR058A |
1 GHz |
MXR104A |
MXR108A |
2 GHz |
MXR204A |
MXR208A |
2.5 GHz |
MXR254A |
MXR258A |
4 GHz |
MXR404A |
MXR408A |
6 GHz |
MXR604A |
MXR608A |
Integrated Tools |
Option |
16 digital channels |
MXR2MSO |
50 MHz waveform generator |
MXR2WAV |
RTSA, DDC |
MXR2RTSA |
4-digit DVM, 10-digit counters |
Standard |
See More in the Time Domain with Eight Analog Channels
The Infiniium MXR-Series is the first oscilloscope to offer 6 GHz bandwidth and 16 GSa/s sample rate on every single one of its four or eight channels. Combined with being the first oscilloscope with 200 Mpts of standard memory per channel, flexible three-stage triggering, over 50 standard measurements, a massive library of application-specific packages, and ASIC-accelerated testing, the Infiniium MXR-Series lets you see more of your signal than ever before.
See More with World-Class Signal Integrity
Each model incorporates a 10-bit ADC with a sample rate of 16 GSa/s available on all channels simultaneously. A high-resolution ADC’s usefulness is dependent on the low-noise front end that supports the additional quantization levels. Our low-noise front end includes custom ICs, like the 130 nm BiCMOS IC that incorporates user-selectable analog filters and bandwidth upgrades via a software license. This gives you:
Können wir Ihnen behilflich sein?