Transmit/Receive Module Test Platform (TRM-X)

Technische Überblicke

Z2095B-400 Aerospace Defense TRM-X Test Platform

 

The Z2095B-400 Aerospace Defense TRM-X Test Platform, when coupled with Keysight’s world wide support capability, measurement science expertise and ability to deliver systems when and where needed, can provide you with all of the T/R module (TRM) test capability you need to develop and test AESA radar; datalink; and satcom transmit/receive modules.

 

Platform Product

 

TRM-X is a platform solution, where typically 80% of the test system can be standardized. The remaining 20% is specific to the Device Under Test (DUT) and must be flexible for support and customization. The platform concept includes a standard product architecture that meets the major part of the test needs for a DUT. As a standard product the platform has a number of available options to increase the capability of the standard design. Keysight has put in place the infrastructure and the processes to tailor and/or customize the product even further to meet 100% of the test needs. Platform based solutions include not just the specific hardware required by a customer, but also the software, training, consulting, support, and service needed to ensure a complete solution.

 

The Keysight Platform Product Concept

 

– Maximizes the use of commercial off the shelf (COTS) products.

– Includes hardware, application software, and system software.

– Keysight’s development infrastructure and processes provide a solution that is easily repeated, updated, and maintained.

– A solution that goes beyond integration and includes long term hardware and software support.

– A system platform that is linked to future instrument development.

– Leverage Keysight measurement science and test solution expertise.

 

System Instruments

 

The TRM-X is comprised of Keysight instruments and switching hardware specifically designed for the TRM test environment. Measurements are implemented with a core of X-Series instruments such as the PNA-X, MXA or PXA, and InfiniiVision oscilloscope. The X-Series instruments are an evolutionary approach to signal analysis that spans instrumentation, measurements and software. They give the flexibility to satisfy business and technical requirements across multiple products and programs – now and in the future.

 

PNA-X Network Analyzer

 

The world’s most integrated and flexible single-connection microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. Available in various frequency ranges up to 8.5GHz, 13.5GHz, 26.5GHz, 43.5GHz, 50GHz, and 67GHz.

 

N1912A Power Meter

 

The Keysight P-Series power meters provide peak, average, peak-to-average ratio, max, min, rise/fall time, and statistical measurements. With the N192XA wideband power sensors,  provides a measurement frequency range from 50 MHz to 40 GHz with an internal zero and calibration capability.

 

N6700B Power Supplies

 

The Keysight N6700B is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination. The platform supports multiple N6700B mainframes. Higher power options are also available.

 

MXA Signal Analyzer

 

As standards evolve and cycles get shorter, each project demands tradeoffs and decisions about specification, capabilities, throughput, and yield. The MXA is a highly flexible signal analyzer that provides the versatility to adapt to changing test requirements.

 

Z2091B-370 TRM Switch Matrix

 

The Z2091B-370 TRM Switch Matrix is specifically designed to integrate using the PNA-X “loops” for high performance T/R module test.  It is available in three frequency options: 18GHz, 26.5GHz, or 40GHz. It provides switching for up to six two-port DUTs and and options to test multi-port DUTs (3 or 4 ports per DUT).  It has capability to support internal or external amplifier.

 

InfiniiVision 3000 Oscilloscope

 

Keysight’s InfiniiVision MSOX3014A, offers superior performance and optional capabilities that are not available in any other oscilloscope in its class. Keysight’s breakthrough technology delivers more scope for the same budget.