E363xA Series Programmable DC Power Supplies

Datenblätter.

Clean and Stable Power with Programmability at an Affordable Price

Affordable programmable power supplies to meet your needs

The Keysight Technologies, Inc. E363xA Series of programmable DC power supplies gives you the performance of the system power supplies at a decent price. All models provide clean power, excellent regulation and a fast transient response with built-in GPIB and RS-232 interfaces. The E363xA Series is designed to meet the requirements of the most demanding applications in R&D design verifications, production testing, and QA verifications with traditional quality and reliability which you can count on.

Excellent performance you can trust

With the 0.01% load and line regulation, the E363xA Series can maintain a steady output when power line and load changes occur. The power supplies specify both normal mode voltage/current noise and common mode current noise. The low normal mode noise specification assures clean power for precision circuitry applications, and the low com[1]mon mode current provides isolation from power line current injection.

Remote interface

If you have an IEEE-488 card or RS-232 in a PC, these power supplies will work for you. Every model comes equipped with both GPIB and RS-232 as standard. All programming is done in easy-to-use SCPI (Standard Commands for Programmable Instruments). The user’s guide describes the process for the first-time programmers.

Front panel operation

A knob and self-guiding keypads allow you to set the output at your desired resolution quickly and easily. You can store and recall for up to three complete setups using the internal non-volatile memory. The output on/off button sets the output to zero.

E3631A triple-output power supply

This famous 80-watt triple output supply offers three independent outputs: 0 to 6 V/5A, 0 to +25V/1A and 0 to –25V/1A. The 6 V output is electrically isolated from the ±25 V supply to minimize any interference between circuits under test. The ±25 V outputs can be set to track each other.

E3632A/33A/34A single-output dual range power supplies

These single output power supplies give you the flexibility to select from a dual output range. The output load is protected against overvoltage and overcurrent, which are easily monitored and adjusted from the front panel and remote interface. Remote sens[1]ing is available to eliminate the errors caused by voltage drops on the load leads. The E3633A/34A offer front and rear output terminals for easy wiring.