Datenblätter.
The 8765F brings a new standard of performance to 75 ohm coaxial components. Designed for ATE switching systems, the 8765F offers the performance being demanded by the cable television distribution equipment and communications equipment industries. It gives the ATE system designer for telecommunications and cable distribution equipment the tools to design high performance, reliable switching interfaces.
The 8765F uses a mini 75 ohm SMB connector for the coaxial interface. The mini 75 ohm SMB connector is designed to terminate RG-179 75 ohm coaxial cable. The 8765F is designed to work in virtually any system by virtue of the variety of voltage options covering 4.5V to 32V dc available for activating the switch solenoids. While the standard coniguration for the switch comes with a dc ribbon cable connector, solder terminals are also available as Option 8765F-3xx, where xx = 05, 10, 15, or 24.
Können wir Ihnen behilflich sein?