E7515B UXM 5G Wireless Test Platform

Datenblätter.

Definitions and Conditions

Unless otherwise noted, this data sheet applies to eight transmitters and four receiver port E7515B units with serial numbers ending with 5951xxxx or greater.

The test set will meet its specifications when

The test set is within its calibration cycle.

The test set has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range.

The test set has been turned on for at least 30 minutes.

Specifications

Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 30 ºC unless otherwise noted.

Typical

Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature, 23 °C.

Nominal

Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.