Temperature Data Acquisition, Data Logging Using DAQ System

White Paper

Making the right choice with a Data Acquisition System

There are many ways to make temperature measurements. The simplest method is to insert a temperature probe into a device under test (DUT) to measure the temperature at that point in time. What if you want to do more than that?

  • What if you want to measure the temperature at multiplelocations in your DUT?
  • What if you want to measure the temperature at regular intervals, such as every minute for 10 hours?
  • What if you want a temperature measurement accuracy of 0.05°C?
  • What if you want to set up alarm systems to trigger on temperature deviations exceeding certain thresholds?
  • What if you want to make voltage, current or resistance measurements simultaneously with temperature measurements?
  • What if you want to configure your measurement setup and automate all your testing without the complexity of programming?